(H)03Z1Z1-F red 4 G 0,5 mm²
Part no. 32356
Item Details (H)03Z1Z1-F red 4 G 0,5 mm²
- Part no.
- 32356
- Item description
- (H)03Z1Z1-F red 4 G 0,5 mm²
- Outer Ø mm (approx.)
- 5.9
- Cu-weight kg/km
- 19.2
- Weight kg/km (approx.)
- 56.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892075711
- Customs tariff number
- 85444995
Technical Data (H)03Z1Z1-F red 4 G 0,5 mm²
All technical data can be found in the data sheet in the Downloads section |