![Compensating Cables](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M48001_PF_1520x1160.jpg)
![Compensating Cables](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M48001_PF_1520x1160.jpg)
Compensating Cables AC 9-18 L brown 18 x 1,5 mm²
Part no. 48359
Item Details Compensating Cables AC 9-18 L brown 18 x 1,5 mm²
- Part no.
- 48359
- Item description
- Compensating Cables AC 9-18 L brown 18 x 1,5 mm²
- Outer Ø mm (approx.)
- 16.5
- Weight kg/km (approx.)
- 480.0
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892256998
- Customs tariff number
- 85444995
Technical Data Compensating Cables AC 9-18 L brown 18 x 1,5 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Compensating Cables AC 9-18 L brown 18 x 1,5 mm²
Cable Structure
-
- Sheath colour: brown