Cables According to International Standards

Standards such as HAR, VDE, UL or CSA determine the use of cables and wires in the respective markets. Strict compliance with these specific standards is essential to get approved for industrial plant and machinery. In addition, cables and wires that comply with numerous standards contribute to global usability.

269 hits found
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
RE-2Y(St)Yv
  • EAC certification
  • Length marking in metres
  • UKCA certification
64 item(s) found
HELUFLON®-FEP-6Y
128 item(s) found
MEGAFLEX® 500-C
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
Control and connection cable, 300/500 V, number coded, screened
100 item(s) found
DATAFLAMM®-C
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
64 item(s) found
JZ-500-C-BLACK / OZ-500-C-BLACK
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, screened
73 item(s) found
PVC-flach
  • EAC certification
  • Length marking in metres
  • UKCA certification
51 item(s) found
SiHF UL/CSA
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
74 item(s) found
H01N2-D
  • HAR certification
  • EAC certification
  • UKCA certification
11 item(s) found
JZ-600 HMH / OZ-600 HMH
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
Control and connection cable, 0.6/1 kV, number coded, unscreened
85 item(s) found
SiHF-C-Si
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
54 item(s) found
H03VV-F / 03VV-F
  • HAR certification
  • EAC certification
  • UKCA certification
PVC control cable, 300/300 V, colour coded | number coded, unscreened
17 item(s) found
H05V-U
  • HAR certification
  • EAC certification
  • UKCA certification
48 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible