Cables for Industrial and Machinery Sectors

In the industrial and machinery sector, cables and wires are primarily used for power supply, control and data transmission. As a key component of countless industrial applications, they are a basic requirement for automated production. Depending on the application, they must meet a wide range of requirements, such as robustness, oil resistance and continuous motion.

537 hits found
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
JZ-500 / OZ-500
  • VDE certification
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, unscreened
208 item(s) found
H07V-K / 07V-K
  • HAR certification
  • EAC certification
  • UKCA certification
561 item(s) found
H05V-K / 05V-K
  • HAR certification
  • EAC certification
  • UKCA certification
240 item(s) found
F-CY-JZ / F-CY-OZ / F-DY-OZ
  • VDE certification
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, screened
255 item(s) found
TRONIC (LiYY)
  • EAC certification
  • Length marking in metres
  • UKCA certification
112 item(s) found
H07Z-K / 07Z-K
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
227 item(s) found
H07RN-F / 07RN-F
  • HAR certification
  • EAC certification
  • UKCA certification
101 item(s) found
JZ-602 / OZ-602
  • UL certification
  • CSA certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
82 item(s) found
JZ-600 / OZ-600
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 0.6/1 kV, number coded, unscreened
198 item(s) found
JZ-HF / OZ-HF
  • EAC certification
  • IPA clean room certification
  • Suitable for drag chains
  • Length marking in metres
  • UKCA certification
101 item(s) found
JZ-603 / OZ-603
  • UL certification
  • CSA certification
  • HAR certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
59 item(s) found
HELUTHERM® 145
  • EAC certification
  • DNV certification
  • Halogen-free (LS0H)
  • UV-resistant
  • UKCA certification
235 item(s) found
PAAR-TRONIC-CY
  • EAC certification
  • Length marking in metres
  • UKCA certification
117 item(s) found
JZ-500 HMH / OZ-500 HMH
  • EAC certification
  • IPA clean room certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
Steuer- und Anschlussleitung, 300/500 V, zifferncodiert, ungeschirmt
141 item(s) found
SiHF
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
101 item(s) found
JB-500 / OB-500
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control cable, 300/500 V, colour coded, unscreened
82 item(s) found
LiYv
  • EAC certification
  • UKCA certification
145 item(s) found
SiF
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
252 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible