Control and Connection Cables

Control and connection cables are particularly useful in a wide range of industrial applications. They transmit both power and control signals and must be able to withstand many mechanical stresses such as abrasion, cutting, tension and bending in machinery and industrial systems. In addition, chemical resistance to oil, UV, ozone, high temperatures and climatic conditions is often required.

133 hits found
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
OZ-BL-CY
  • VDE certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control cable, 300/500 V, number coded, screened
39 item(s) found
H07BQ-F / 07BQ-F
  • HAR certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • UKCA certification
PUR-Steuer- und Anschlussleitung, 450/750 V, farbcodiert | zifferncodiert, ungeschirmt
73 item(s) found
MEGAFLEX® 500
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
Control and connection cable, 300/500 V, number coded, unscreened
135 item(s) found
F-C-PURö-JZ / F-C-PURö-OZ
  • EAC certification
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
PUR control and connection cable, 300/500 V, number coded, screened
76 item(s) found
MEGAFLEX® 500-C
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Robust
  • Length marking in metres
  • UKCA certification
Control and connection cable, 300/500 V, number coded, screened
100 item(s) found
SY-JZ / SY-OZ
  • VDE certification
  • EAC certification
  • IPA clean room certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, armoured
120 item(s) found
JZ-500-C-BLACK / OZ-500-C-BLACK
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, number coded, screened
73 item(s) found
SiHF UL/CSA
  • UL certification
  • CSA certification
  • EAC certification
  • Halogen-free (LS0H)
  • UKCA certification
74 item(s) found
JZ-600 HMH / OZ-600 HMH
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
Steuer- und Anschlussleitung, 0,6/1 kV, zifferncodiert, ungeschirmt
85 item(s) found
SiHF-C-Si
  • EAC certification
  • Halogen-free (LS0H)
  • Length marking in metres
  • UKCA certification
54 item(s) found
H03VV-F / 03VV-F
  • HAR certification
  • EAC certification
  • UKCA certification
PVC control cable, 300/300 V, colour coded | number coded, unscreened
17 item(s) found
Y-CY-JB / Y-CY-OB
  • EAC certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V | 450/750 V, colour coded, screened
45 item(s) found
JZ-500-ORANGE / OZ-500-ORANGE
  • VDE certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
PVC control and connection cable, 300/500 V, colour coded, unscreened
13 item(s) found
OZ-BL
  • VDE certification
  • EAC certification
  • UV-resistant
  • Length marking in metres
  • UKCA certification
PVC control cable, 300/500 V, number coded, unscreened
32 item(s) found
JZ-600 HMH-C
  • EAC certification
  • Halogen-free (LS0H)
  • UV-resistant
  • Length marking in metres
  • UKCA certification
Steuer- und Anschlussleitung, 0,6/1 kV, zifferncodiert, geschirmt
60 item(s) found
H05VVC4V5-K
  • HAR certification
  • EAC certification
  • UKCA certification
PVC control cable, 300/500 V, number coded, screened
81 item(s) found
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible