TRAYCONTROL® 600-C black 12 G 10 AWG
Part no. 11009519
Item Details TRAYCONTROL® 600-C black 12 G 10 AWG
- Part no.
- 11009519
- Item description
- TRAYCONTROL® 600-C black 12 G 10 AWG
- Outer Ø mm (approx.)
- 24
- Cu factor per km
- 676,1
- Weight kg/km (approx.)
- 1013
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600-C black 12 G 10 AWG
All technical data can be found in the data sheet in the Downloads section |