TRAYCONTROL® 600-C black 2 x 14 AWG
Part no. 11009498
Item Details TRAYCONTROL® 600-C black 2 x 14 AWG
- Part no.
- 11009498
- Item description
- TRAYCONTROL® 600-C black 2 x 14 AWG
- Outer Ø mm (approx.)
- 9.4
- Cu factor per km
- 60,4
- Weight kg/km (approx.)
- 129
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- Cut-to-length service available
- yes
- Customs tariff number
- 85444995
Technical Data TRAYCONTROL® 600-C black 2 x 14 AWG
All technical data can be found in the data sheet in the Downloads section |