Crimp cable lug RB 49 Push-on receptacle blue
Part no. 91439
Item Details Crimp cable lug RB 49 Push-on receptacle blue
- Part no.
- 91439
- Item description
- Crimp cable lug RB 49 Push-on receptacle blue
- Type
- RB 49
- Colour
- blue
- cross-section from / to mm²
- 1.50 - 2.50
- Flat plug size in mm
- 4.80 x 0.50
- Design
- Sleeve
- Pieces per Packaging Unit
- 100
- Individual quantities available
- no
- EAN / GTIN
- 4060892416309
- Customs tariff number
- 85369010
Technical Data Crimp cable lug RB 49 Push-on receptacle blue
Crimp cable lug | |
Temperature range | -25°C to +105°C |
Details Crimp cable lug RB 49 Push-on receptacle blue
Cable Structure
-
- Material: copper
-
- Surface: galvanic tin plated
-
- Insulation: Polyamide (PA)
-
- partially insulated
Properties
-
- halogen-free
Notes
-
- Legend:
- Dimensions
- b - Width of flange
- d - Inner diameter of wire receptable
- L - Length
Application
-
- PA-isolierte Quetschkabelschuhe für Querschnitte von 0,5 bis 6,0 mm².
-
- Einfache Kabeleinführung durch Easy-Entry.