![SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 6 mm² Extension](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11023765_PF_1520x1160.jpg)
![SOLARFLEX®-X H1Z2Z2-K BLACK 1 x 6 mm² Extension](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11023765_PF_1520x1160.jpg)
SOLARFLEX®-X H1Z2Z2-K black 1 x 6 mm² Extension 10m
Part no. 11023767
Item Details SOLARFLEX®-X H1Z2Z2-K black 1 x 6 mm² Extension 10m
- Part no.
- 11023767
- Item description
- SOLARFLEX®-X H1Z2Z2-K black 1 x 6 mm² Extension 10m
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892533969
- Customs tariff number
- 85444290
Technical Data SOLARFLEX®-X H1Z2Z2-K black 1 x 6 mm² Extension 10m
All technical data can be found in the data sheet in the Downloads section |
Details SOLARFLEX®-X H1Z2Z2-K black 1 x 6 mm² Extension 10m
Cable Structure
-
- Sheath colour: black