OF PG 11 black Part no. 97502
  • Halogen-free (LS0H)

Item Details

Part no.
97502
Item description
OF PG 11 black
Thread type
Colour
black (RAL 9005)
Thread length mm
8.0
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892368387
Customs tariff number
39269097

Technical Data

PA folding profile
Temperature range -20°C to +80°C
Protection class IP 68

Details

Cable Structure

      • Material: Polyamide (PA)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • phosphor-free
      • silicone-free
      • cadmium-free

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SI - Size of the internal thread

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For simple cable insertion. The profile can be re-opened at any time.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible