MEGAFLEX® 600 black 61 G 1 mm² Part no. 13267
  • UL certification
  • CSA certification
  • Halogen-free (LS0H)
  • FRNC (Flame Retardant Non-Corrosive)
  • UV-resistant
  • Length marking in metres
  • UKCA certification

Item Details

Part no.
13267
Item description
MEGAFLEX® 600 black 61 G 1 mm²
Outer Ø mm (approx.)
31.4
Cu-weight kg/km
586.0
Weight kg/km (approx.)
1266.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892051999
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible