HELUTOP® HT-MS PG 21 (CD 13.0-18.0 mm) Part no. 90755
  • UL certification
  • CSA certification
  • VDE certification

Item Details

Part no.
90755
Item description
HELUTOP® HT-MS PG 21 (CD 13.0-18.0 mm)
Thread type
Cable Ø from / to mm
13.0 - 18.0
Thread length mm
7.2
Spanner size mm
30
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892351037
Customs tariff number
74122000

Technical Data

Nickel plated brass cable gland
Temperature range -20°C to +100°C
short term -40°C to +150°C
Protection class IP 68 - 5 bar / IP 66

Details

Cable Structure

      • Material: Brass, nickel plated
      • Clamp: Polyamide (PA) 6
      • Seal: Chloroprene rubber (CR)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • optimum strain relief through clamping lamella
      • easy to assemble, time and cost savings
      • watertight, dust-tight
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible