HELUFLON®-FEP-6Y MULTI silver-plated black 5 G 0,25 mm² Part no. 25955
  • EAC certification
  • UV-resistant
  • Robust
  • UKCA certification

Item Details

Part no.
25955
Item description
HELUFLON®-FEP-6Y MULTI silver-plated black 5 G 0,25 mm²
Outer Ø mm (approx.)
3.5
Cu-weight kg/km
12.5
Weight kg/km (approx.)
34.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892156724
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible