HELUFLON®-FEP-6Y MULTI bare black 25 G 1,5 mm² Part no. 25944
  • EAC certification
  • UV-resistant
  • Robust
  • UKCA certification

Item Details

Part no.
25944
Item description
HELUFLON®-FEP-6Y MULTI bare black 25 G 1,5 mm²
Outer Ø mm (approx.)
14
Cu-weight kg/km
360.0
Weight kg/km (approx.)
682.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892156618
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible