Compensating Cables AC 1 M 2 x 1.5 mm² Part no. 48231

Item Details

Part no.
48231
Item description
Compensating Cables AC 1 M 2 x 1.5 mm²
Outer Ø mm (approx.)
5.4
Weight kg/km (approx.)
40.0
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892255717
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible