WN M40 x 1.5 grey

WN M40 x 1.5 grey Part no. 94125
  • Halogen-free (LS0H)

Item Details

Part no.
94125
Item description
WN M40 x 1.5 grey
Thread type
metric
Colour
grey (RAL 7035)
Cable Ø from / to mm
17.0 - 24.0
Thread length mm
16.0
Pieces per Packaging Unit
25
anbruchfähig
no
EAN/GTIN
4060892373558
Customs tariff number
39269097

Technical Data

PE hex head blanking plug
Temperature range -30°C to +100°C
Protection class IP 54

Details

Cable Structure

      • Material: Polyethylen (PE)
      • with flexible plastic lead-through diaphragm for simple cable inlet

Properties

      • halogen-free

Notes

      • Open Hex head blanking plug: on request.
      • Legend:
      • TD - Thread Diameter
      • TL - Thread Length

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible