VSK-EX PG 11 black

VSK-EX PG 11 black Part no. 91449
  • Halogen-free (LS0H)

Item Details

Part no.
91449
Item description
VSK-EX PG 11 black
Thread type
Colour
black (RAL 9005)
Thread length mm
9.0
Spanner size mm
24
Height mm
14.5
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892368554
Customs tariff number
39174000

Technical Data

PA EX screwed plug acc. to DIN EN 50014, DIN EN 50019
Temperature range -20°C to +90°C
Protection class IP 68 - 10 bar / IP 69K

Details

Cable Structure

      • Material: Polyamide (PA)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • halogen-free
      • phosphor-free

Tests

      • Test standard EN 60079-0:2012, EN 60079-7:2007, EN 60079-31:2014

Notes

      • Approval: DMT 03 ATEX E 049
      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • H - Height
      • SZ - Spanner Size
      • C - Corner dimension

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible