![Vehicle Cable FLY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29800_PF_1520x1160.jpg)
![Vehicle Cable FLY](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M29800_PF_1520x1160.jpg)
Vehicle Cable FLY black 1 x 50 mm²
Part no. 29811
Item Details Vehicle Cable FLY black 1 x 50 mm²
- Part no.
- 29811
- Item description
- Vehicle Cable FLY black 1 x 50 mm²
- Outer Ø mm (approx.)
- 12.5 - 13.5
- Cu-weight kg/km
- 480.0
- Weight kg/km (approx.)
- 540.0
- Copper base in EUR / 100 kg
- 150
- Metres per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892211225
- Customs tariff number
- 85444993
Technical Data Vehicle Cable FLY black 1 x 50 mm²
All technical data can be found in the data sheet in the Downloads section |