SD PG 13.5

SD PG 13.5 Part no. 90589

Item Details

Part no.
90589
Item description
SD PG 13.5
Thread type
Cable Ø from / to mm
8.0 - 14.0
Thread length mm
6.5
Spanner size mm
22
Pieces per Packaging Unit
50
anbruchfähig
no
EAN/GTIN
4060892351242
Customs tariff number
74122000

Technical Data

Nickel plated brass cable gland
Temperature range -40°C to +100°C
Protection class IP 68 - 5 bar

Details

Cable Structure

      • Material: Brass, nickel plated
      • Seal: thermoplastic elastomers (TPE)
      • O-ring: Nitrile butadiene rubber (NBR)

Properties

      • optimum strain relief
      • large clamping areas

Tests

      • Test standard EN 62444

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • TL - Thread Length
      • SZ - Spanner Size

Application

    • Machine and plant construction<br />• Automation technology<br />• Installation technology<br />• The quality is similar to an incision sealing ring and guarantees extensive clamping ranges.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible