KVA MFDE M20 x 1.5 / PG 13.5 (2 x 3.0 mm)

KVA MFDE M20 x 1.5 / PG 13.5 (2 x 3.0 mm) Part no. 96064

Item Details

Part no.
96064
Item description
KVA MFDE M20 x 1.5 / PG 13.5 (2 x 3.0 mm)
Thread type
metric
Insert coulour
white
Number holes x cable Ø mm
2 x 3.0
Pieces per Packaging Unit
100
anbruchfähig
no
EAN/GTIN
4060892358937
Customs tariff number
39269097

Technical Data

PVC multiple sealing insert
Temperature range -20°C to +105°C

Details

Cable Structure

      • Material: Soft PVC

Notes

      • Legend:
      • Dimensions
      • W - Width
      • a - Diameter of stud hole

Application

    • Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible