KVA M50 x 1.5 / PG 36
Part no. 97093
Item Details KVA M50 x 1.5 / PG 36
- Part no.
- 97093
- Item description
- KVA M50 x 1.5 / PG 36
- Thread type
- metric
- Insert coulour
- white
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892357718
- Customs tariff number
- 39269097
Technical Data KVA M50 x 1.5 / PG 36
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M50 x 1.5 / PG 36
Cable Structure
-
- Material: Soft PVC
Notes
-
- Legend:
- Dimensions
- W - Width
- a - Diameter of stud hole
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.