KVA M25 x 1.5 / PG 16 (insert: grey)
Part no. 96390
Item Details KVA M25 x 1.5 / PG 16 (insert: grey)
- Part no.
- 96390
- Item description
- KVA M25 x 1.5 / PG 16 (insert: grey)
- Thread type
- metric
- Insert coulour
- grey
- Cable Ø from / to mm
- 5.0 - 8.0
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892357626
- Customs tariff number
- 39269097
Technical Data KVA M25 x 1.5 / PG 16 (insert: grey)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M25 x 1.5 / PG 16 (insert: grey)
Cable Structure
-
- Material: Soft PVC
Application
-
• Machine and plant construction<br />• Robotics<br />• Automation technology<br />• Vehicle construction and shipbuilding<br />• Railway technology<br />• Installation technology<br />• Control cabinet construction<br />• For use with KVA gland bodies.