KVA M50 x 1.5 / PG 36 (insert: pink)
Part no. 96030
Item Details KVA M50 x 1.5 / PG 36 (insert: pink)
- Part no.
- 96030
- Item description
- KVA M50 x 1.5 / PG 36 (insert: pink)
- Thread type
- metric
- Insert coulour
- pink
- Cable Ø from / to mm
- 32.0 - 37.0
- Pieces per Packaging Unit
- 25
- anbruchfähig
- no
- EAN/GTIN
- 4060892357565
- Customs tariff number
- 39269097
Technical Data KVA M50 x 1.5 / PG 36 (insert: pink)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M50 x 1.5 / PG 36 (insert: pink)
Cable Structure
-
- Material: Soft PVC
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.