KVA M25 x 1.5 / PG 16 (insert: black)
Part no. 96016
Item Details KVA M25 x 1.5 / PG 16 (insert: black)
- Part no.
- 96016
- Item description
- KVA M25 x 1.5 / PG 16 (insert: black)
- Thread type
- metric
- Insert coulour
- black
- Cable Ø from / to mm
- 6.5 - 9.5
- Pieces per Packaging Unit
- 50
- anbruchfähig
- no
- EAN/GTIN
- 4060892357428
- Customs tariff number
- 39269097
Technical Data KVA M25 x 1.5 / PG 16 (insert: black)
PVC sealing insert | |
Temperature range | -20°C to +105°C |
Details KVA M25 x 1.5 / PG 16 (insert: black)
Cable Structure
-
- Material: Soft PVC
Application
-
- Machine and plant construction
-
- Robotics
-
- Automation technology
-
- Vehicle construction and shipbuilding
-
- Railway technology
-
- Installation technology
-
- Control cabinet construction
-
- For use with KVA gland bodies.