KM BSP 2"

KM BSP 2" Part no. 905875

Item Details

Part no.
905875
Item description
KM BSP 2"
Thread type
BSP
Spanner size mm
70
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892375620
Customs tariff number
74153300

Technical Data

Nickel plated brass counternut
Temperature range up to +200°C

Details

Cable Structure

      • Material: Brass, nickel plated

Notes

      • Legend:
      • Dimensions
      • TD - Thread Diameter
      • SZ - Spanner Size

Downloads

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible