KM-INOX M16 x 1.5

KM-INOX M16 x 1.5 Part no. 920606

Item Details

Part no.
920606
Item description
KM-INOX M16 x 1.5
Thread type
metric
Spanner size mm
19
Pieces per Packaging Unit
10
anbruchfähig
no
EAN/GTIN
4060892378300
Customs tariff number
73181639

Technical Data

Stainless steel counternut
Temperature range up to +200°C

Details

Cable Structure

  • Material: Stainless steel 1.4305 / AISI 303

Notes

  • Legend:
  • Dimensions
  • TD - Thread Diameter
  • SZ - Spanner Size

Application

  • Machine and plant construction
  • Robotics
  • Automation technology
  • Vehicle construction and shipbuilding
  • Railway technology
  • Installation technology
  • Control cabinet construction

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible