OZ-603-CY grey 2 x 1.5 mm² Part no. 83712
  • UL certification
  • HAR certification
  • CSA certification
  • EAC certification
  • Length marking in metres
  • UKCA certification
  • Multi-standard control cable
  • oil resistant
  • EMC-preferred type

Item Details

Part no.
83712
Item description
OZ-603-CY grey 2 x 1.5 mm²
AWG (approx.)
16
Outer Ø mm (approx.)
10
Cu-weight kg/km
64.0
Weight kg/km (approx.)
144.0
Copper base in EUR / 100 kg
150
Metres per Packaging Unit
100, 500, 1000
Cut-to-length service available
yes
EAN / GTIN
4060892033551
Customs tariff number
85444995

Technical Data

PVC control cable acc. to UL-Std. 758 (AWM) Style 2587, CSA-Std. C22.2 No. 210 - AWM I/II A/B,
2 - 50 core(s): acc. to DIN VDE 0285-525-2-51 / DIN EN 50525-2-51;
61 core(s): in alignment with DIN VDE 0285-525-2-51 / DIN EN 50525-2-51
Temperature range HAR flexible -5°C to +70°C
HAR fixed -40°C to +70°C
UL (AWM) flexible -5°C to +90°C
UL (AWM) fixed -40°C to +90°C
Nominal voltage HAR AC U0/U 300/500 V
UL (AWM) AC 600 V
Test voltage core/core 3000 V
Breakdown voltage 6000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

      • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
      • Core insulation: Special-PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2), UL-Std. 1581
      • Core identification acc. to DIN VDE 0293-334, black cores with consecutive labeling in white digits
      • Protective conductor: starting with 3 cores,
      • G = with protective conductor GN-YE, in the outer layer (JZ),
      • x = without protective conductor (OZ)
      • Cores stranded in layers with optimal lay lengths
      • Inner sheath: PVC
      • Screen: braided screen of tinned copper wires, approx. coverage 85%
      • Outer sheath: oil-resistant special PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM5), UL-Std. 1581
      • Sheath colour: grey (RAL 7001)
      • Length marking: in metres

Properties

      • resistant to: oil
      • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

      • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2, UL-VW-1, CSA FT1
      • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404, UL-Std. 1581 Tab. 50.182
      • certifications and approvals:
      • HAR
      • EAC

Notes

      • the conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only

Application

      • Multi-standard control cable especially for use in export-oriented machine and plant construction; for flexible application with medium mechanical stress and free movement without tensile stress and without forced movement guidance in dry, damp and wet rooms, but not outdoors. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible