![HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet C RJ45 IP20 180°/M12-D(male) IP67 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11008341_PF_1520x1160.jpg)
![HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet C RJ45 IP20 180°/M12-D(male) IP67 180°](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M11008341_PF_1520x1160.jpg)
HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet C RJ45 IP20 180°/M12-D(male) IP67 180° green 0,5m
Part no. 11008341
Item Details HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet C RJ45 IP20 180°/M12-D(male) IP67 180° green 0,5m
- Part no.
- 11008341
- Item description
- HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet C RJ45 IP20 180°/M12-D(male) IP67 180° green 0,5m
- Pieces per Packaging Unit
- 1
- Individual quantities available
- no
- EAN / GTIN
- 4060892321375
- Customs tariff number
- 85444290
Technical Data HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet C RJ45 IP20 180°/M12-D(male) IP67 180° green 0,5m
All technical data can be found in the data sheet in the Downloads section |
Details HELUKAT® CONNECTING SYSTEMS® INDUSTRY PROFInet C RJ45 IP20 180°/M12-D(male) IP67 180° green 0,5m
Cable Structure
-
- Sheath colour: green