![HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V2Y 1P 980/1000µm(POF)](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801411_PF_1520x1160.jpg)
![HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V2Y 1P 980/1000µm(POF)](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M801411_PF_1520x1160.jpg)
HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V2Y 1P 980/1000µm(POF) orange F05 simplex 2m
Part no. 801475
Item Details HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V2Y 1P 980/1000µm(POF) orange F05 simplex 2m
- Part no.
- 801475
- Item description
- HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V2Y 1P 980/1000µm(POF) orange F05 simplex 2m
- Pieces per Packaging Unit
- Individual quantities available
- no
- EAN / GTIN
- 4060892324420
- Customs tariff number
- 85447000
Technical Data HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V2Y 1P 980/1000µm(POF) orange F05 simplex 2m
All technical data can be found in the data sheet in the Downloads section |
Details HELUCOM® CONNECTING SYSTEMS® INDUSTRY I-V2Y 1P 980/1000µm(POF) orange F05 simplex 2m
Cable Structure
-
- Sheath colour: orange