![Compensating Cables](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M48001_PF_1520x1160.jpg)
![Compensating Cables](https://assets-cdn.helukabel.com/suppliers/Helukabel/documents/pf/shop/M48001_PF_1520x1160.jpg)
Compensating Cables AC (PVC-PVC) brown 4 x 0,22 mm²
Part no. 48471
Item Details Compensating Cables AC (PVC-PVC) brown 4 x 0,22 mm²
- Part no.
- 48471
- Item description
- Compensating Cables AC (PVC-PVC) brown 4 x 0,22 mm²
- Outer Ø mm (approx.)
- 6
- Weight kg/km (approx.)
- 33.0
- Metres per Packaging Unit
- 100, 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892257964
- Customs tariff number
- 85444995
Technical Data Compensating Cables AC (PVC-PVC) brown 4 x 0,22 mm²
All technical data can be found in the data sheet in the Downloads section |
Details Compensating Cables AC (PVC-PVC) brown 4 x 0,22 mm²
Cable Structure
-
- Sheath colour: brown