COAXIAL CABLE RG-H 213 U black
Part no. 40195
Item Details COAXIAL CABLE RG-H 213 U black
- Part no.
- 40195
- Item description
- COAXIAL CABLE RG-H 213 U black
- Outer Ø mm (approx.)
- 10.3
- Cu factor per km
- 85.0
- Weight kg/km (approx.)
- 155.0
- Copper base in EUR / 100 kg
- 150
- Feet per Packaging Unit
- 500, 1000
- Cut-to-length service available
- yes
- EAN / GTIN
- 4060892306167
- Customs tariff number
- 85442000
Technical Data COAXIAL CABLE RG-H 213 U black
All technical data can be found in the data sheet in the Downloads section |
Details COAXIAL CABLE RG-H 213 U black
Cable Structure
-
- Sheath colour: black
Properties
-
- halogen-free
-
- flame-retardant