Anaconda Sealtite® HCX schwarz 21,1 mm

Anaconda Sealtite® HCX schwarz 21,1 mm Part no. 96410

Item Details

Part no.
96410
Item description
Anaconda Sealtite® HCX schwarz 21,1 mm
Trade size inch
1/2
Inner-Ø ca. mm
16
Outer-Ø ca. mm
21.1
PU/m
30
Cut-to-length service available
no
EAN/GTIN
4060892390210
customs tariff number
83071000

Technical Data

Protection class IP 67
Temperature range -55°C up to +145°C
temporary up to +160°C

Details

Cable Structure

  • Galvanised steel
  • Outer sheath material: Elastomer

Properties

  • UV-resistant

Notes

  • Suitable connection glands: LT straight, LT angled, T&B straight, T&B angled

Application

  • For extensive temperature ranges. Protection tubes from reinforced, galvanized steel band with spiral wound, latched profile, a continuous cord seal and extruded plastic sheath. This complex construction method keeps the plastic sheath and the internal tube together.

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible