Pliers 803/0

Pliers 803/0 Part no. 91602

Item Details

Part no.
91602
Typ
Pliers 803/0
Cross section min. - max. mm²
0,25 - 2,5
PU/pc.
1
EAN / GTIN
4060892429132
customs tariff number
82032000

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Cable Structure

  • Type 803
  • crimping pliers for core end sleeves to DIN 46228 in cross-section 0.25 to 6.0 mm²
  • Type 804
  • for core end sleeves to DIN 46228 and tubular lugs
  • Cross-section for core end sleeves 0.75 to 16.0 mm²
  • Cross section for tubular lugs 0.75 to 2.5 mm²

Downloads

Accessories

Products that match this product

Info Circlechevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinusYouTubeSyncVisibleInvisible