UNIPUR®-CP

  • EAC certification
  • halogen-free (LS0H)
  • UV-resistant
  • robust
  • Length marking in meters
  • UKCA certification
  • ölbeständig
  • kälteflexibel
  • hoch abriebfest
  • kerb-, schnitt- und verschleißfest
  • starke Druckbelastbarkeit
  • EMV-Vorzugstype
  • zur Verwendung im Freien
  • unterschiedliche Außenmantelfarben ab Lager verfügbar
From € 286.00 / 100 Meter Net price plus metal surcharge Login / Register now

Technical Data

PUR control and connection cable in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -40°C to +90°C
Nominal voltage
0.5 - 1 mm²: AC U0/U 300/500 V
1.5 - 16 mm²: AC U0/U 450/750 V
Test voltage core/core 3000 V
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 12.5x Outer-Ø
fixed 7.5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: TPE
  • Core identification acc. to DIN VDE 0293-308,
  • 2 - 5 core(s): colour coded
  • 6 - 41 core(s): black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Foil wrapping
  • Screen: braided screen of tinned copper wires, approx. coverage 85%
  • Outer sheath: Special grade of full polyurethane in alignment with DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
  • Sheath colour: see datasheet
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
  • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • for outdoor use
  • flexible in cold temperatures
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC

Application

  • Robust, flexible, screened cable with good abrasion, wear resistance and high pressure resistance for use in dry, damp and wet rooms, as well as outdoors. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding. 1.5-16 mm²: When installed in pipes or similar closed systems, the cable is permitted for use up to and including 1000 V alternating voltage or 750 V direct voltage to earth.

All articles UNIPUR®-CP

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Core Identification
Outer Sheath Colour
Nominal Voltage
Properties
Item description
Part no.
Sheath colour Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km
UNIPUR®-CP BLUE 2 x 0.5 mm² 19150 blue (RAL 5015) 6.4 20 35.0 view
UNIPUR®-CP BROWN 2 x 0.5 mm² 19152 brown (RAL 8003) 6.4 20 35.0 view
UNIPUR®-CP YELLOW 2 x 0.5 mm² 19153 yellow (RAL 1021) 6.4 20 35.0 view
UNIPUR®-CP YELLOW 3 G 0.5 mm² 19163 yellow (RAL 1021) 6.8 20 42.0 view
UNIPUR®-CP GREY 3 G 0.5 mm² 19167 grey (RAL 7001) 6.8 20 42.0 view
UNIPUR®-CP GREEN 3 G 0.5 mm² 19161 green (RAL 6018) 6.8 20 42.0 view
UNIPUR®-CP BLUE 4 G 0.5 mm² 19170 blue (RAL 5015) 7.5 20 47.0 view
UNIPUR®-CP YELLOW 4 G 0.5 mm² 19173 yellow (RAL 1021) 7.5 20 47.0 view
UNIPUR®-CP GREY 4 G 0.5 mm² 19177 grey (RAL 7001) 7.5 20 47.0 view
UNIPUR®-CP ORANGE 4 G 0.5 mm² 19175 orange (RAL 2003) 7.5 20 47.0 view
UNIPUR®-CP BLUE 5 G 0.5 mm² 19180 blue (RAL 5015) 8.1 20 56.0 view
UNIPUR®-CP GREY 5 G 0.5 mm² 19187 grey (RAL 7001) 8.1 20 56.0 view
UNIPUR®-CP GREEN 5 G 0.5 mm² 19181 green (RAL 6018) 8.1 20 56.0 view
UNIPUR®-CP ORANGE 5 G 0.5 mm² 19185 orange (RAL 2003) 8.1 20 56.0 view
UNIPUR®-CP RED 5 G 0.5 mm² 19184 red (RAL 3000) 8.1 20 56.0 view
UNIPUR®-CP VIOLET 5 G 0.5 mm² 19186 violet (RAL 4005) 8.1 20 56.0 view
UNIPUR®-CP BLUE 7 G 0.5 mm² 19190 blue (RAL 5015) 9.6 20 69.0 view
UNIPUR®-CP YELLOW 7 G 0.5 mm² 19193 yellow (RAL 1021) 9.6 20 69.0 view
UNIPUR®-CP GREY 7 G 0.5 mm² 19197 grey (RAL 7001) 9.6 20 69.0 view
UNIPUR®-CP GREEN 7 G 0.5 mm² 19191 green (RAL 6018) 9.6 20 69.0 view
UNIPUR®-CP ORANGE 7 G 0.5 mm² 19195 orange (RAL 2003) 9.6 20 69.0 view
UNIPUR®-CP RED 7 G 0.5 mm² 19194 red (RAL 3000) 9.6 20 69.0 view
UNIPUR®-CP GREY 18 G 0.5 mm² 19217 grey (RAL 7001) 13.9 20 145.0 view
UNIPUR®-CP GREEN 18 G 0.5 mm² 19211 green (RAL 6018) 13.9 20 145.0 view
UNIPUR®-CP RED 18 G 0.5 mm² 19214 red (RAL 3000) 13.9 20 145.0 view
UNIPUR®-CP GREY 25 G 0.5 mm² 19227 grey (RAL 7001) 16.4 20 240.0 view
UNIPUR®-CP ORANGE 34 G 0.5 mm² 19235 orange (RAL 2003) 18.7 20 312.0 view
UNIPUR®-CP BLUE 2 x 0.75 mm² 19250 blue (RAL 5015) 6.9 19 40.0 view
UNIPUR®-CP YELLOW 2 x 0.75 mm² 19253 yellow (RAL 1021) 6.9 19 40.0 view
UNIPUR®-CP GREY 2 x 0.75 mm² 19257 grey (RAL 7001) 6.9 19 40.0 view
UNIPUR®-CP ORANGE 2 x 0.75 mm² 19255 orange (RAL 2003) 6.9 19 40.0 view
UNIPUR®-CP YELLOW 3 G 0.75 mm² 19263 yellow (RAL 1021) 7.5 19 52.0 view
UNIPUR®-CP GREY 3 G 0.75 mm² 19267 grey (RAL 7001) 7.5 19 52.0 view
UNIPUR®-CP BLUE 4 G 0.75 mm² 19270 blue (RAL 5015) 8.1 19 60.0 view
UNIPUR®-CP YELLOW 4 G 0.75 mm² 19273 yellow (RAL 1021) 8.1 19 60.0 view
UNIPUR®-CP GREY 4 G 0.75 mm² 19277 grey (RAL 7001) 8.1 19 60.0 view
UNIPUR®-CP ORANGE 4 G 0.75 mm² 19275 orange (RAL 2003) 8.1 19 60.0 view
UNIPUR®-CP YELLOW 5 G 0.75 mm² 19283 yellow (RAL 1021) 9.0 19 71.0 view
UNIPUR®-CP GREY 5 G 0.75 mm² 19287 grey (RAL 7001) 9.0 19 71.0 view
UNIPUR®-CP RED 5 G 0.75 mm² 19284 red (RAL 3000) 9.0 19 71.0 view
UNIPUR®-CP YELLOW 6 G 0.75 mm² 19293 yellow (RAL 1021) 9.7 19 80.0 view
UNIPUR®-CP ORANGE 6 G 0.75 mm² 19295 orange (RAL 2003) 9.7 19 80.0 view
UNIPUR®-CP RED 6 G 0.75 mm² 19294 red (RAL 3000) 9.7 19 80.0 view
UNIPUR®-CP BLUE 7 G 0.75 mm² 19300 blue (RAL 5015) 10.6 19 91.0 view
UNIPUR®-CP YELLOW 7 G 0.75 mm² 19303 yellow (RAL 1021) 10.6 19 91.0 view
UNIPUR®-CP GREY 7 G 0.75 mm² 19307 grey (RAL 7001) 10.6 19 91.0 view
UNIPUR®-CP ORANGE 7 G 0.75 mm² 19305 orange (RAL 2003) 10.6 19 91.0 view
UNIPUR®-CP BROWN 12 G 0.75 mm² 19312 brown (RAL 8003) 12.8 19 142.0 view
UNIPUR®-CP YELLOW 12 G 0.75 mm² 19313 yellow (RAL 1021) 12.8 19 142.0 view
UNIPUR®-CP GREY 12 G 0.75 mm² 19317 grey (RAL 7001) 12.8 19 142.0 view
UNIPUR®-CP GREY 18 G 0.75 mm² 19327 grey (RAL 7001) 15.4 19 212.0 view
UNIPUR®-CP BROWN 34 G 0.75 mm² 19342 brown (RAL 8003) 21.1 19 345.0 view
UNIPUR®-CP GREY 34 G 0.75 mm² 19347 grey (RAL 7001) 21.1 19 345.0 view
UNIPUR®-CP GREEN 34 G 0.75 mm² 19341 green (RAL 6018) 21.1 19 345.0 view
UNIPUR®-CP YELLOW 41 G 0.75 mm² 19353 yellow (RAL 1021) 22.8 19 400.0 view
UNIPUR®-CP BLUE 2 x 1 mm² 19360 blue (RAL 5015) 7.2 18 50.0 view
UNIPUR®-CP YELLOW 2 x 1 mm² 19363 yellow (RAL 1021) 7.2 18 50.0 view
UNIPUR®-CP GREY 2 x 1 mm² 19367 grey (RAL 7001) 7.2 18 50.0 view
UNIPUR®-CP BLUE 3 G 1 mm² 19370 blue (RAL 5015) 7.8 18 60.0 view
UNIPUR®-CP YELLOW 3 G 1 mm² 19373 yellow (RAL 1021) 7.8 18 60.0 view
UNIPUR®-CP GREY 3 G 1 mm² 19377 grey (RAL 7001) 7.8 18 60.0 view
UNIPUR®-CP BLUE 4 G 1 mm² 19380 blue (RAL 5015) 8.5 18 71.0 view
UNIPUR®-CP BROWN 4 G 1 mm² 19382 brown (RAL 8003) 8.5 18 71.0 view
UNIPUR®-CP YELLOW 4 G 1 mm² 19383 yellow (RAL 1021) 8.5 18 71.0 view
UNIPUR®-CP GREY 4 G 1 mm² 19387 grey (RAL 7001) 8.5 18 71.0 view
UNIPUR®-CP GREEN 4 G 1 mm² 19381 green (RAL 6018) 8.5 18 71.0 view
UNIPUR®-CP ORANGE 4 G 1 mm² 19385 orange (RAL 2003) 8.5 18 71.0 view
UNIPUR®-CP RED 4 G 1 mm² 19384 red (RAL 3000) 8.5 18 71.0 view
UNIPUR®-CP VIOLET 4 G 1 mm² 19386 violet (RAL 4005) 8.5 18 71.0 view
UNIPUR®-CP BLUE 5 G 1 mm² 19390 blue (RAL 5015) 9.4 18 88.0 view
UNIPUR®-CP YELLOW 5 G 1 mm² 19393 yellow (RAL 1021) 9.4 18 88.0 view
UNIPUR®-CP GREY 5 G 1 mm² 19397 grey (RAL 7001) 9.4 18 88.0 view
UNIPUR®-CP ORANGE 5 G 1 mm² 19395 orange (RAL 2003) 9.4 18 88.0 view
UNIPUR®-CP BLUE 6 G 1 mm² 19400 blue (RAL 5015) 10.1 18 97.0 view
UNIPUR®-CP BROWN 6 G 1 mm² 19402 brown (RAL 8003) 10.1 18 97.0 view
UNIPUR®-CP YELLOW 6 G 1 mm² 19403 yellow (RAL 1021) 10.1 18 97.0 view
UNIPUR®-CP GREY 6 G 1 mm² 19407 grey (RAL 7001) 10.1 18 97.0 view
UNIPUR®-CP GREEN 6 G 1 mm² 19401 green (RAL 6018) 10.1 18 97.0 view
UNIPUR®-CP ORANGE 6 G 1 mm² 19405 orange (RAL 2003) 10.1 18 97.0 view
UNIPUR®-CP RED 6 G 1 mm² 19404 red (RAL 3000) 10.1 18 97.0 view
UNIPUR®-CP VIOLET 6 G 1 mm² 19406 violet (RAL 4005) 10.1 18 97.0 view
UNIPUR®-CP BLUE 7 G 1 mm² 19410 blue (RAL 5015) 11.1 18 111.0 view
UNIPUR®-CP YELLOW 7 G 1 mm² 19413 yellow (RAL 1021) 11.1 18 111.0 view
UNIPUR®-CP GREY 7 G 1 mm² 19417 grey (RAL 7001) 11.1 18 111.0 view
UNIPUR®-CP GREEN 7 G 1 mm² 19411 green (RAL 6018) 11.1 18 111.0 view
UNIPUR®-CP BLUE 12 G 1 mm² 19420 blue (RAL 5015) 13.8 18 184.0 view
UNIPUR®-CP YELLOW 12 G 1 mm² 19423 yellow (RAL 1021) 13.8 18 184.0 view
UNIPUR®-CP GREY 12 G 1 mm² 19427 grey (RAL 7001) 13.8 18 184.0 view
UNIPUR®-CP GREEN 18 G 1 mm² 19431 green (RAL 6018) 16.3 18 260.0 view
UNIPUR®-CP BLUE 25 G 1 mm² 19440 blue (RAL 5015) 19.4 18 349.0 view
UNIPUR®-CP GREY 25 G 1 mm² 19447 grey (RAL 7001) 19.4 18 349.0 view
UNIPUR®-CP YELLOW 34 G 1 mm² 19453 yellow (RAL 1021) 22.3 18 486.0 view
UNIPUR®-CP GREY 34 G 1 mm² 19457 grey (RAL 7001) 22.3 18 486.0 view
UNIPUR®-CP BLUE 2 x 1.5 mm² 19470 blue (RAL 5015) 9.0 16 63.0 view
UNIPUR®-CP YELLOW 2 x 1.5 mm² 19473 yellow (RAL 1021) 9.0 16 63.0 view
UNIPUR®-CP GREY 2 x 1.5 mm² 19477 grey (RAL 7001) 9.0 16 63.0 view
UNIPUR®-CP GREEN 2 x 1.5 mm² 19471 green (RAL 6018) 9.0 16 63.0 view
UNIPUR®-CP ORANGE 2 x 1.5 mm² 19475 orange (RAL 2003) 9.0 16 63.0 view
UNIPUR®-CP VIOLET 2 x 1.5 mm² 19476 violet (RAL 4005) 9.0 16 63.0 view
UNIPUR®-CP BLUE 3 G 1.5 mm² 19480 blue (RAL 5015) 9.5 16 80.0 view
UNIPUR®-CP BROWN 3 G 1.5 mm² 19482 brown (RAL 8003) 9.5 16 80.0 view