UNIPUR®

  • EAC certification
  • halogen-free (LS0H)
  • UV-resistant
  • robust
  • Length marking in meters
  • UKCA certification
  • ölbeständig
  • kälteflexibel
  • hoch abriebfest
  • kerb-, schnitt- und verschleißfest
  • starke Druckbelastbarkeit
  • zur Verwendung im Freien
  • unterschiedliche Außenmantelfarben ab Lager verfügbar
From € 100.00 / 100 Meter Net price, excluding metal surcharge Login / Register now

Technical Data

PUR control and connection cable in alignment with DIN VDE 0285-525-2-21 / DIN EN 50525-2-21
Temperature range flexible -40°C to +90°C
Nominal voltage
0.5 - 1 mm²: AC U0/U 300/500 V
1.5 - 16 mm²: AC U0/U 450/750 V
Test voltage core/core 3000 V
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Core insulation: TPE
  • Core identification acc. to DIN VDE 0293-308,
  • 2 - 5 core(s): colour coded
  • 6 - 41 core(s): black cores with consecutive labeling in white digits
  • Protective conductor: starting with 3 cores,
  • G = with protective conductor GN-YE, in the outer layer,
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Outer sheath: Special grade of full polyurethane in alignment with DIN VDE 0207-363-10-2 / DIN EN 50363-10-2 (compound type TMPU)
  • Sheath colour: see datasheet
  • Length marking: in metres

Properties

  • resistant to: oil, UV radiation, ozone, oxygen, weathering effects, hydrolysis, microbes, coolants, hydraulic fluids, acids, alkalis, greases, seawater and wastewater
  • highly abrasion-resistant, notch-resistant, tear-resistant, cut-resistant, wear-resistant, low adhesion
  • for outdoor use
  • flexible in cold temperatures
  • halogen-free
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • oil-resistant acc. to DIN VDE 0473-811-404 / DIN EN 60811-404 / IEC 60811-404
  • UV-resistant acc. to DIN EN ISO 4892-2
  • weather-resistant acc. to DIN EN ISO 4892-2
  • certifications and approvals:
  • EAC

Application

  • Robust, flexible cable for use in dry, damp and wet rooms, as well as outdoors. 0.5-1 mm²: for connecting devices with light mechanical stress in households and offices (e.g. portable household appliances, hand lamps). 1.5-16 mm²: for connecting devices with medium mechanical stress in commercial and agricultural workshops (e.g. power tools such as drills, circular saws). When installed in pipes or similar closed systems, the cable is permitted for use up to and including 1000 V alternating voltage or 750 V direct voltage to earth.

All articles UNIPUR®

Filter / Sorting

No. of Cores
Cross-section (mm²)
Protective Conductor
Outer diameter
Core Identification
Outer Sheath Colour
Nominal Voltage
Properties
Item description
Part no.
Sheath colour Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km
UNIPUR® BLUE 2 x 0.5 mm² 18120 blue (RAL 5015) 5.8 20 9.6 view
UNIPUR® BROWN 2 x 0.5 mm² 18122 brown (RAL 8003) 5.8 20 9.6 view
UNIPUR® YELLOW 2 x 0.5 mm² 18123 yellow (RAL 1021) 5.8 20 9.6 view
UNIPUR® GREY 2 x 0.5 mm² 18127 grey (RAL 7001) 5.8 20 9.6 view
UNIPUR® GREEN 2 x 0.5 mm² 18121 green (RAL 6018) 5.8 20 9.6 view
UNIPUR® ORANGE 2 x 0.5 mm² 18125 orange (RAL 2003) 5.8 20 9.6 view
UNIPUR® RED 2 x 0.5 mm² 18124 red (RAL 3000) 5.8 20 9.6 view
UNIPUR® VIOLET 2 x 0.5 mm² 18126 violet (RAL 4005) 5.8 20 9.6 view
UNIPUR® BLUE 3 G 0.5 mm² 18130 blue (RAL 5015) 6.1 20 14.4 view
UNIPUR® YELLOW 3 G 0.5 mm² 18133 yellow (RAL 1021) 6.1 20 14.4 view
UNIPUR® GREY 3 G 0.5 mm² 18137 grey (RAL 7001) 6.1 20 14.4 view
UNIPUR® GREEN 3 G 0.5 mm² 18131 green (RAL 6018) 6.1 20 14.4 view
UNIPUR® ORANGE 3 G 0.5 mm² 18135 orange (RAL 2003) 6.1 20 14.4 view
UNIPUR® RED 3 G 0.5 mm² 18134 red (RAL 3000) 6.1 20 14.4 view
UNIPUR® VIOLET 3 G 0.5 mm² 18136 violet (RAL 4005) 6.1 20 14.4 view
UNIPUR® BLUE 4 G 0.5 mm² 18140 blue (RAL 5015) 6.7 20 19.0 view
UNIPUR® YELLOW 4 G 0.5 mm² 18143 yellow (RAL 1021) 6.7 20 19.0 view
UNIPUR® GREY 4 G 0.5 mm² 18147 grey (RAL 7001) 6.7 20 19.0 view
UNIPUR® ORANGE 4 G 0.5 mm² 18145 orange (RAL 2003) 6.7 20 19.0 view
UNIPUR® BLUE 5 G 0.5 mm² 18150 blue (RAL 5015) 7.5 20 24.0 view
UNIPUR® YELLOW 5 G 0.5 mm² 18153 yellow (RAL 1021) 7.5 20 24.0 view
UNIPUR® GREY 5 G 0.5 mm² 18157 grey (RAL 7001) 7.5 20 24.0 view
UNIPUR® ORANGE 5 G 0.5 mm² 18155 orange (RAL 2003) 7.5 20 24.0 view
UNIPUR® VIOLET 5 G 0.5 mm² 18156 violet (RAL 4005) 7.5 20 24.0 view
UNIPUR® BLUE 7 G 0.5 mm² 18160 blue (RAL 5015) 8.9 20 33.6 view
UNIPUR® YELLOW 7 G 0.5 mm² 18163 yellow (RAL 1021) 8.9 20 33.6 view
UNIPUR® ORANGE 12 G 0.5 mm² 18175 orange (RAL 2003) 10.9 20 58.0 view
UNIPUR® RED 12 G 0.5 mm² 18174 red (RAL 3000) 10.9 20 58.0 view
UNIPUR® YELLOW 18 G 0.5 mm² 18183 yellow (RAL 1021) 12.9 20 86.0 view
UNIPUR® GREY 18 G 0.5 mm² 18187 grey (RAL 7001) 12.9 20 86.0 view
UNIPUR® RED 18 G 0.5 mm² 18184 red (RAL 3000) 12.9 20 86.0 view
UNIPUR® YELLOW 25 G 0.5 mm² 18193 yellow (RAL 1021) 15.4 20 120.0 view
UNIPUR® GREY 25 G 0.5 mm² 18197 grey (RAL 7001) 15.4 20 120.0 view
UNIPUR® GREEN 25 G 0.5 mm² 18191 green (RAL 6018) 15.4 20 120.0 view
UNIPUR® ORANGE 25 G 0.5 mm² 18195 orange (RAL 2003) 15.4 20 120.0 view
UNIPUR® RED 25 G 0.5 mm² 18194 red (RAL 3000) 15.4 20 120.0 view
UNIPUR® BLUE 41 G 0.5 mm² 18210 blue (RAL 5015) 19.5 20 197.0 view
UNIPUR® GREY 41 G 0.5 mm² 18217 grey (RAL 7001) 19.5 20 197.0 view
UNIPUR® ORANGE 41 G 0.5 mm² 18215 orange (RAL 2003) 19.5 20 197.0 view
UNIPUR® BLUE 2 x 0.75 mm² 18220 blue (RAL 5015) 6.3 19 14.0 view
UNIPUR® BROWN 2 x 0.75 mm² 18222 brown (RAL 8003) 6.3 19 14.0 view
UNIPUR® YELLOW 2 x 0.75 mm² 18223 yellow (RAL 1021) 6.3 19 14.0 view
UNIPUR® GREY 2 x 0.75 mm² 18227 grey (RAL 7001) 6.3 19 14.0 view
UNIPUR® GREEN 2 x 0.75 mm² 18221 green (RAL 6018) 6.3 19 14.0 view
UNIPUR® ORANGE 2 x 0.75 mm² 18225 orange (RAL 2003) 6.3 19 14.0 view
UNIPUR® RED 2 x 0.75 mm² 18224 red (RAL 3000) 6.3 19 14.0 view
UNIPUR® VIOLET 2 x 0.75 mm² 18226 violet (RAL 4005) 6.3 19 14.0 view
UNIPUR® YELLOW 3 G 0.75 mm² 18233 yellow (RAL 1021) 6.7 19 21.6 view
UNIPUR® GREY 3 G 0.75 mm² 18237 grey (RAL 7001) 6.7 19 21.6 view
UNIPUR® GREEN 3 G 0.75 mm² 18231 green (RAL 6018) 6.7 19 21.6 view
UNIPUR® ORANGE 3 G 0.75 mm² 18235 orange (RAL 2003) 6.7 19 21.6 view
UNIPUR® RED 3 G 0.75 mm² 18234 red (RAL 3000) 6.7 19 21.6 view
UNIPUR® BLUE 4 G 0.75 mm² 18240 blue (RAL 5015) 7.5 19 28.8 view
UNIPUR® BROWN 4 G 0.75 mm² 18242 brown (RAL 8003) 7.5 19 28.8 view
UNIPUR® YELLOW 4 G 0.75 mm² 18243 yellow (RAL 1021) 7.5 19 28.8 view
UNIPUR® GREY 4 G 0.75 mm² 18247 grey (RAL 7001) 7.5 19 28.8 view
UNIPUR® GREEN 4 G 0.75 mm² 18241 green (RAL 6018) 7.5 19 28.8 view
UNIPUR® ORANGE 4 G 0.75 mm² 18245 orange (RAL 2003) 7.5 19 28.8 view
UNIPUR® BLUE 5 G 0.75 mm² 18250 blue (RAL 5015) 8.1 19 36.0 view
UNIPUR® YELLOW 5 G 0.75 mm² 18253 yellow (RAL 1021) 8.1 19 36.0 view
UNIPUR® GREY 5 G 0.75 mm² 18257 grey (RAL 7001) 8.1 19 36.0 view
UNIPUR® ORANGE 5 G 0.75 mm² 18255 orange (RAL 2003) 8.1 19 36.0 view
UNIPUR® YELLOW 6 G 0.75 mm² 18263 yellow (RAL 1021) 9.1 19 43.0 view
UNIPUR® GREY 6 G 0.75 mm² 18267 grey (RAL 7001) 9.1 19 43.0 view
UNIPUR® GREEN 6 G 0.75 mm² 18261 green (RAL 6018) 9.1 19 43.0 view
UNIPUR® YELLOW 7 G 0.75 mm² 18273 yellow (RAL 1021) 9.8 19 50.0 view
UNIPUR® GREY 7 G 0.75 mm² 18277 grey (RAL 7001) 9.8 19 50.0 view
UNIPUR® ORANGE 7 G 0.75 mm² 18275 orange (RAL 2003) 9.8 19 50.0 view
UNIPUR® BLUE 12 G 0.75 mm² 18280 blue (RAL 5015) 12.2 19 86.0 view
UNIPUR® YELLOW 12 G 0.75 mm² 18283 yellow (RAL 1021) 12.2 19 86.0 view
UNIPUR® GREY 12 G 0.75 mm² 18287 grey (RAL 7001) 12.2 19 86.0 view
UNIPUR® GREEN 12 G 0.75 mm² 18281 green (RAL 6018) 12.2 19 86.0 view
UNIPUR® ORANGE 12 G 0.75 mm² 18285 orange (RAL 2003) 12.2 19 86.0 view
UNIPUR® BLUE 18 G 0.75 mm² 18290 blue (RAL 5015) 14.4 19 130.0 view
UNIPUR® YELLOW 18 G 0.75 mm² 18293 yellow (RAL 1021) 14.4 19 130.0 view
UNIPUR® ORANGE 18 G 0.75 mm² 18295 orange (RAL 2003) 14.4 19 130.0 view
UNIPUR® BLUE 25 G 0.75 mm² 18300 blue (RAL 5015) 17.1 19 180.0 view
UNIPUR® GREY 25 G 0.75 mm² 18307 grey (RAL 7001) 17.1 19 180.0 view
UNIPUR® GREEN 25 G 0.75 mm² 18301 green (RAL 6018) 17.1 19 180.0 view
UNIPUR® GREY 41 G 0.75 mm² 18327 grey (RAL 7001) 21.6 19 296.0 view
UNIPUR® BLUE 2 x 1 mm² 18330 blue (RAL 5015) 6.6 18 19.2 view
UNIPUR® YELLOW 2 x 1 mm² 18333 yellow (RAL 1021) 6.6 18 19.2 view
UNIPUR® GREY 2 x 1 mm² 18337 grey (RAL 7001) 6.6 18 19.2 view
UNIPUR® GREEN 2 x 1 mm² 18331 green (RAL 6018) 6.6 18 19.2 view
UNIPUR® ORANGE 2 x 1 mm² 18335 orange (RAL 2003) 6.6 18 19.2 view
UNIPUR® RED 2 x 1 mm² 18334 red (RAL 3000) 6.6 18 19.2 view
UNIPUR® BLUE 3 G 1 mm² 18340 blue (RAL 5015) 7.0 18 29.0 view
UNIPUR® YELLOW 3 G 1 mm² 18343 yellow (RAL 1021) 7.0 18 29.0 view
UNIPUR® GREY 3 G 1 mm² 18347 grey (RAL 7001) 7.0 18 29.0 view
UNIPUR® GREEN 3 G 1 mm² 18341 green (RAL 6018) 7.0 18 29.0 view
UNIPUR® ORANGE 3 G 1 mm² 18345 orange (RAL 2003) 7.0 18 29.0 view
UNIPUR® RED 3 G 1 mm² 18344 red (RAL 3000) 7.0 18 29.0 view
UNIPUR® YELLOW 4 G 1 mm² 18353 yellow (RAL 1021) 7.9 18 38.0 view
UNIPUR® GREY 4 G 1 mm² 18357 grey (RAL 7001) 7.9 18 38.0 view
UNIPUR® GREEN 4 G 1 mm² 18351 green (RAL 6018) 7.9 18 38.0 view
UNIPUR® BLUE 5 G 1 mm² 18360 blue (RAL 5015) 8.6 18 48.0 view
UNIPUR® YELLOW 5 G 1 mm² 18363 yellow (RAL 1021) 8.6 18 48.0 view
UNIPUR® GREY 5 G 1 mm² 18367 grey (RAL 7001) 8.6 18 48.0 view
UNIPUR® GREEN 5 G 1 mm² 18361 green (RAL 6018) 8.6 18 48.0 view
UNIPUR® ORANGE 5 G 1 mm² 18365 orange (RAL 2003) 8.6 18 48.0 view
UNIPUR® GREY 6 G 1 mm² 18377 grey (RAL 7001) 9.5 18 58.0 view