TRONIC-CY (LiY-CY) / TRONIC-DY (LiY-DY)

TRONIC-CY (LiY-CY) / TRONIC-DY (LiY-DY)

  • EAC certification
  • Length marking in meters
  • UKCA certification
  • colour code in alignment with DIN 47100, without colour repetition
  • EMC-preferred type
  • with drain wire
From € 19.00 / 100 Meter Net price, excluding metal surcharge Login / Register now

Technical Data

PVC data cable in alignment with DIN VDE 0812
Temperature range flexible -5°C to +80°C
fixed -40°C to +80°C
Peak operating voltage 0.14 mm²: 350 V
0.25 - 1.5 mm²: 500 V
(not for high power current installation purposes)
Test voltage core/core 0.14 - 0.25 mm²: 1200 V
0.34 - 1.5 mm²: 2000 V
Test voltage core/screen 0.14 - 0.25 mm²: 800 V
0.34 - 1.5 mm²: 1200 V
Breakdown voltage 0.14 - 0.25 mm²: 2400 V
0.34 - 1.5 mm²: 4000 V
Mutual capacitance core/core at 800 Hz
0.14 - 0.25 mm²: approx. 100 pF/m
0.34 - 1.5 mm²: approx. 150 pF/m
Mutual capacitance core/screen at 800 Hz
0.14 - 0.25 mm²: approx. 200 pF/m
0.34 - 1.5 mm²: approx. 270 pF/m
Characteristic impedance 78 Ohm,
(approx. value)
Inductance approx. 0.65 mH/km
Coupling resistance at 30 MHz, approx. 250 Ohm/km
Minimum bending radius flexible 10x Outer-Ø
fixed 5x Outer-Ø

Details

Cable Structure

  • Copper wire bare, 0.5 - 1.5 mm²: finely stranded acc. to DIN VDE 0295 Class 5 / IEC 60228 Class 5
  • Wire structure:
  • 0.14 mm²: approx. 18 x 0.1 mm
  • 0.25 mm²: approx. 14 x 0.15 mm
  • 0.34 mm²: 7 x 0.25 mm
  • Core insulation: PVC acc. to DIN VDE 0207-363-3 / DIN EN 50363-3 (compound type TI2)
  • Core identification in alignment with DIN 47100, colour coded without colour repetition from the 45th core
  • x = without protective conductor
  • Cores stranded in layers with optimal lay lengths
  • Foil wrapping
  • Drain wire, tinned copper
  • Screen:
  • 1 core(s): helically wound tinned copper wires, approx. coverage 85 %
  • 2 - 61 core(s): braided screen of tinned copper wires, approx. coverage 85 %
  • Outer sheath: PVC acc. to DIN VDE 0207-363-4-1 / DIN EN 50363-4-1 (compound type TM2)
  • Sheath colour: grey (RAL 7001)
  • Length marking: in metres

Properties

  • largely resistant to: oil,
  • for details, see "Technical Information"
  • the materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers

Tests

  • flame-retardant acc. to DIN VDE 0482-332-1-2 / DIN EN 60332-1-2 / IEC 60332-1-2
  • certifications and approvals:
  • EAC

Application

  • Suitable for flexible applications with free movement, without tensile stress and without forced motion control in dry, damp and wet rooms, however, not suitable for outdoor use. Used as control and signal cables in the milliampere range for computer systems, control devices, scales etc. Due to its extremely small outer-Ø, it is especially suitable for subminiature plugs, electronic devices etc. These cables with copper screening are ideally suited for interefence-free data and signal transmission for measurement and control technology. EMC= Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.

All articles TRONIC-CY (LiY-CY) / TRONIC-DY (LiY-DY)

Filter / Sorting

No. of Cores
Cross-section (mm²)
Conductor Construction
Outer diameter
Item description
Part no.
Outer Ø mm (approx.) AWG (approx.) Cu-weight kg/km Weight kg/km (approx.)
TRONIC-DY (LiY-DY) grey 1 x 0.14 mm² 20139 2.6 26 6.1 16.0 view
TRONIC-DY (LiY-DY) grey 1 x 0.25 mm² 20084 3.0 24 7.2 27.0 view
TRONIC-DY (LiY-DY) grey 1 x 0.34 mm² 20088 3.2 22 13.5 24.0 view
TRONIC-DY (LiY-DY) grey 1 x 0.5 mm² 16001 3.5 20 15.0 40.0 view
TRONIC-DY (LiY-DY) grey 1 x 0.75 mm² 16025 4.0 19 19.0 41.0 view
TRONIC-CY (LiY-CY) grey 2 x 0.14 mm² 20001 3.9 26 12.0 20.0 view
TRONIC-CY (LiY-CY) grey 3 x 0.14 mm² 20002 4.0 26 13.0 27.0 view
TRONIC-CY (LiY-CY) grey 4 x 0.14 mm² 20003 4.3 26 14.5 32.0 view
TRONIC-CY (LiY-CY) grey 5 x 0.14 mm² 20004 4.7 26 15.5 37.0 view
TRONIC-CY (LiY-CY) grey 6 x 0.14 mm² 20005 5.2 26 18.2 42.0 view
TRONIC-CY (LiY-CY) grey 7 x 0.14 mm² 20006 5.2 26 19.0 48.0 view
TRONIC-CY (LiY-CY) grey 8 x 0.14 mm² 20007 5.9 26 21.3 55.0 view
TRONIC-CY (LiY-CY) grey 10 x 0.14 mm² 20008 6.5 26 28.7 65.0 view
TRONIC-CY (LiY-CY) grey 12 x 0.14 mm² 20009 6.7 26 30.5 77.0 view
TRONIC-CY (LiY-CY) grey 14 x 0.14 mm² 20010 6.9 26 32.0 79.0 view
TRONIC-CY (LiY-CY) grey 16 x 0.14 mm² 20011 7.3 26 43.2 89.0 view
TRONIC-CY (LiY-CY) grey 18 x 0.14 mm² 20012 7.6 26 51.0 103.0 view
TRONIC-CY (LiY-CY) grey 20 x 0.14 mm² 20013 8.3 26 55.0 116.0 view
TRONIC-CY (LiY-CY) grey 21 x 0.14 mm² 20014 8.4 26 56.0 120.0 view
TRONIC-CY (LiY-CY) grey 24 x 0.14 mm² 20015 8.9 26 62.0 131.0 view
TRONIC-CY (LiY-CY) grey 25 x 0.14 mm² 20091 9.1 26 61.0 136.0 view
TRONIC-CY (LiY-CY) grey 27 x 0.14 mm² 20016 9.2 26 65.0 142.0 view
TRONIC-CY (LiY-CY) grey 30 x 0.14 mm² 20017 9.5 26 69.0 157.0 view
TRONIC-CY (LiY-CY) grey 32 x 0.14 mm² 20018 9.9 26 76.0 163.0 view
TRONIC-CY (LiY-CY) grey 36 x 0.14 mm² 20019 10.2 26 83.0 182.0 view
TRONIC-CY (LiY-CY) grey 40 x 0.14 mm² 20020 11.1 26 88.0 209.0 view
TRONIC-CY (LiY-CY) grey 42 x 0.14 mm² 20021 11.2 26 94.0 217.0 view
TRONIC-CY (LiY-CY) grey 44 x 0.14 mm² 20022 11.5 26 110.0 226.0 view
TRONIC-CY (LiY-CY) grey 48 x 0.14 mm² 20023 11.7 26 115.0 240.0 view
TRONIC-CY (LiY-CY) grey 52 x 0.14 mm² 20024 12.3 26 124.0 270.0 view
TRONIC-CY (LiY-CY) grey 61 x 0.14 mm² 20026 12.8 26 146.0 370.0 view
TRONIC-CY (LiY-CY) grey 2 x 0.25 mm² 20029 4.3 24 15.8 31.0 view
TRONIC-CY (LiY-CY) grey 3 x 0.25 mm² 20030 4.5 24 18.6 36.0 view
TRONIC-CY (LiY-CY) grey 4 x 0.25 mm² 20031 4.8 24 22.0 40.0 view
TRONIC-CY (LiY-CY) grey 5 x 0.25 mm² 20032 5.4 24 26.5 51.0 view
TRONIC-CY (LiY-CY) grey 6 x 0.25 mm² 20083 5.8 24 32.4 58.0 view
TRONIC-CY (LiY-CY) grey 7 x 0.25 mm² 20033 5.8 24 35.0 64.0 view
TRONIC-CY (LiY-CY) grey 8 x 0.25 mm² 20034 7.0 24 42.1 82.0 view
TRONIC-CY (LiY-CY) grey 10 x 0.25 mm² 20035 7.3 24 49.9 85.0 view
TRONIC-CY (LiY-CY) grey 12 x 0.25 mm² 20036 7.5 24 58.0 90.0 view
TRONIC-CY (LiY-CY) grey 14 x 0.25 mm² 20037 8.1 24 62.0 98.0 view
TRONIC-CY (LiY-CY) grey 16 x 0.25 mm² 20038 8.5 24 67.0 110.0 view
TRONIC-CY (LiY-CY) grey 18 x 0.25 mm² 20039 9.1 24 78.0 142.0 view
TRONIC-CY (LiY-CY) grey 19 x 0.25 mm² 20086 9.1 24 79.0 146.0 view
TRONIC-CY (LiY-CY) grey 20 x 0.25 mm² 20040 9.5 24 88.0 152.0 view
TRONIC-CY (LiY-CY) grey 21 x 0.25 mm² 20041 9.6 24 91.0 150.0 view
TRONIC-CY (LiY-CY) grey 24 x 0.25 mm² 20042 10.4 24 96.0 163.0 view
TRONIC-CY (LiY-CY) grey 25 x 0.25 mm² 20092 10.6 24 99.0 169.0 view
TRONIC-CY (LiY-CY) grey 27 x 0.25 mm² 20043 10.7 24 122.0 176.0 view
TRONIC-CY (LiY-CY) grey 30 x 0.25 mm² 20044 11.1 24 132.0 189.0 view
TRONIC-CY (LiY-CY) grey 32 x 0.25 mm² 20045 11.5 24 138.0 204.0 view
TRONIC-CY (LiY-CY) grey 36 x 0.25 mm² 20046 11.9 24 146.0 219.0 view
TRONIC-CY (LiY-CY) grey 37 x 0.25 mm² 20087 11.9 24 152.0 230.0 view
TRONIC-CY (LiY-CY) grey 40 x 0.25 mm² 20047 12.9 24 157.0 247.0 view
TRONIC-CY (LiY-CY) grey 42 x 0.25 mm² 20048 13.0 24 160.0 269.0 view
TRONIC-CY (LiY-CY) grey 44 x 0.25 mm² 20049 13.7 24 162.0 292.0 view
TRONIC-CY (LiY-CY) grey 48 x 0.25 mm² 20050 13.9 24 168.0 317.0 view
TRONIC-CY (LiY-CY) grey 52 x 0.25 mm² 20051 14.3 24 175.0 330.0 view
TRONIC-CY (LiY-CY) grey 56 x 0.25 mm² 20052 14.7 24 189.0 343.0 view
TRONIC-CY (LiY-CY) grey 61 x 0.25 mm² 20053 15.2 24 204.0 365.0 view
TRONIC-CY (LiY-CY) grey 2 x 0.34 mm² 20056 4.9 22 18.0 30.0 view
TRONIC-CY (LiY-CY) grey 3 x 0.34 mm² 20057 5.1 22 22.0 37.0 view
TRONIC-CY (LiY-CY) grey 4 x 0.34 mm² 20058 5.5 22 28.0 48.0 view
TRONIC-CY (LiY-CY) grey 5 x 0.34 mm² 20059 6.0 22 31.0 54.0 view
TRONIC-CY (LiY-CY) grey 6 x 0.34 mm² 20085 6.6 22 45.0 61.0 view
TRONIC-CY (LiY-CY) grey 7 x 0.34 mm² 20060 6.6 22 51.0 67.0 view
TRONIC-CY (LiY-CY) grey 8 x 0.34 mm² 20061 7.7 22 54.0 81.0 view
TRONIC-CY (LiY-CY) grey 10 x 0.34 mm² 20062 8.4 22 65.0 103.0 view
TRONIC-CY (LiY-CY) grey 12 x 0.34 mm² 20063 8.6 22 70.0 110.0 view
TRONIC-CY (LiY-CY) grey 14 x 0.34 mm² 20064 9.0 22 81.0 153.0 view
TRONIC-CY (LiY-CY) grey 16 x 0.34 mm² 20065 9.6 22 88.0 159.0 view
TRONIC-CY (LiY-CY) grey 18 x 0.34 mm² 20066 10.1 22 103.0 172.0 view
TRONIC-CY (LiY-CY) grey 19 x 0.34 mm² 20089 10.1 22 106.0 181.0 view
TRONIC-CY (LiY-CY) grey 20 x 0.34 mm² 20067 10.8 22 112.0 191.0 view
TRONIC-CY (LiY-CY) grey 21 x 0.34 mm² 20068 10.9 22 116.0 199.0 view
TRONIC-CY (LiY-CY) grey 24 x 0.34 mm² 20069 11.7 22 129.0 229.0 view
TRONIC-CY (LiY-CY) grey 25 x 0.34 mm² 20093 12.0 22 120.0 241.0 view
TRONIC-CY (LiY-CY) grey 27 x 0.34 mm² 20070 12.1 22 138.0 258.0 view
TRONIC-CY (LiY-CY) grey 30 x 0.34 mm² 20071 12.6 22 158.0 290.0 view
TRONIC-CY (LiY-CY) grey 32 x 0.34 mm² 20072 13.0 22 163.0 305.0 view
TRONIC-CY (LiY-CY) grey 36 x 0.34 mm² 20073 13.8 22 178.0 330.0 view
TRONIC-CY (LiY-CY) grey 37 x 0.34 mm² 20090 13.8 22 192.0 348.0 view
TRONIC-CY (LiY-CY) grey 40 x 0.34 mm² 20074 14.8 22 198.0 364.0 view
TRONIC-CY (LiY-CY) grey 42 x 0.34 mm² 20075 14.9 22 203.0 389.0 view
TRONIC-CY (LiY-CY) grey 44 x 0.34 mm² 20076 15.6 22 214.0 414.0 view
TRONIC-CY (LiY-CY) grey 48 x 0.34 mm² 20077 15.8 22 227.0 420.0 view
TRONIC-CY (LiY-CY) grey 52 x 0.34 mm² 20078 16.3 22 242.0 450.0 view
TRONIC-CY (LiY-CY) grey 56 x 0.34 mm² 20079 16.8 22 267.0 480.0 view
TRONIC-CY (LiY-CY) grey 61 x 0.34 mm² 20080 17.2 22 295.0 520.0 view
TRONIC-CY (LiY-CY) grey 2 x 0.5 mm² 16002 5.3 20 29.0 45.0 view
TRONIC-CY (LiY-CY) grey 3 x 0.5 mm² 16003 5.6 20 39.0 55.0 view
TRONIC-CY (LiY-CY) grey 4 x 0.5 mm² 16004 6.3 20 46.0 61.0 view
TRONIC-CY (LiY-CY) grey 5 x 0.5 mm² 16005 6.8 20 52.0 76.0 view
TRONIC-CY (LiY-CY) grey 6 x 0.5 mm² 16006 7.3 20 66.0 89.0 view
TRONIC-CY (LiY-CY) grey 7 x 0.5 mm² 16007 7.3 20 68.0 98.0 view
TRONIC-CY (LiY-CY) grey 8 x 0.5 mm² 16008 8.6 20 80.0 117.0 view
TRONIC-CY (LiY-CY) grey 10 x 0.5 mm² 16009 9.4 20 93.0 135.0 view
TRONIC-CY (LiY-CY) grey 12 x 0.5 mm² 16010 9.6 20 117.0 157.0 view
TRONIC-CY (LiY-CY) grey 14 x 0.5 mm² 16011 10.1 20 122.0 190.0 view
TRONIC-CY (LiY-CY) grey 16 x 0.5 mm² 16012 10.6 20 129.0 210.0 view
TRONIC-CY (LiY-CY) grey 18 x 0.5 mm² 16013 11.3 20 152.0 217.0 view
TRONIC-CY (LiY-CY) grey 19 x 0.5 mm² 16526 11.3 20 156.0 246.0 view
TRONIC-CY (LiY-CY) grey 20 x 0.5 mm² 16014 12.0 20 173.0 275.0 view
TRONIC-CY (LiY-CY) grey 24 x 0.5 mm² 16015 13.2 20 236.0 337.0 view
TRONIC-CY (LiY-CY) grey 25 x 0.5 mm² 16016 13.7 20 250.0 351.0 view
TRONIC-CY (LiY-CY) grey 27 x 0.5 mm² 16527 13.8 20 265.0 373.0 view
TRONIC-CY (LiY-CY) grey 30 x 0.5 mm² 16017 14.2 20 297.0 396.0 view