TOPSERV® 121 PUR

  • CSA certification
  • DESINA-compliant product
  • EAC certification
  • halogen-free (LS0H)
  • suitable for drag chains
  • UL certification
  • VDE certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPSERV® 121 PUR

Filter / Sorting

No. of Cores
No. of Pairs
Cross-section (mm²)
Outer diameter
Properties
Certification / Approval
Item description
Part no.
Outer Ø app. mm Cop.weight kg / km Weight app. kg / km Copper base EUR/100 kg
TOPSERV® 121 PUR - Bosch Rexroth orange (4G0.75+(2x0.5)) mm² 706003 9,2 77 138 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G1+2x(2x0.75)) mm² 73774 11,5 148 254 150 view
TOPSERV® 121 PUR orange (4G1.5+2x(2x0.5)) mm² 76103 11,6 145 250 150 view
TOPSERV® 121 PUR orange (4G1.5+2x(2x1)) mm² 73579 12,6 182 262 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G1.5+2x(2x0.75)) mm² 700561 12,2 170 290 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G2.5+2x(2x1)) mm² 73580 14,6 229 336 150 view
TOPSERV® 121 PUR orange (4G2.5+2x(2x1.5)) mm² 78955 15,6 241 350 150 view
TOPSERV® 121 PUR orange (4G4+2x(2x1)) mm² 74094 16,2 312 475 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G4+(2x1)+(2x1.5)) mm² 700562 16 318 485 150 view
TOPSERV® 121 PUR orange (4G4+2x(2x1.5)) mm² 78956 16,7 324 490 150 view
TOPSERV® 121 PUR orange (4G6+2x(2x1)) mm² 74095 18,2 376 606 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G6+(2x1)+(2x1.5)) mm² 700563 18,8 398 615 150 view
TOPSERV® 121 PUR orange (4G6+2x(2x1.5)) mm² 78957 19 412 621 150 view
TOPSERV® 121 PUR orange (4G10+2x(2x1)) mm² 74096 21,5 609 905 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G10+(2x1)+(2x1.5)) mm² 700564 22,4 610 915 150 view
TOPSERV® 121 PUR orange (4G10+2x(2x1.5)) mm² 78958 22,4 625 925 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G16+2x(2x1.5)) mm² 75978 26,9 904 1226 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G25+2x(2x1.5)) mm² 75979 28 1323 1595 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G35+2x(2x1.5)) mm² 75980 32,5 1621 2196 150 view
TOPSERV® 121 PUR - Bosch Rexroth orange (4G50+2x(2x2.5)) mm² 700565 37 2600 3000 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus