

TOPSERVĀ® 120
Technical Data TOPSERVĀ® 120
Spezial-PUR drag chain cable in alignment with DIN VDE 0295 / DIN VDE 0250 / DIN VDE 0285-525-1-1 / DIN EN 50525-1 | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage power supply cores | U0/U 600/1000 V |
Test voltage power supply cores | 4000 V |
Test voltage control cores | 1000 V |
Power rating | acc. to DIN VDE 0298-4 |
Coupling resistance | max. 250 Ohm/km |
Minimum bending radius | flexible 7.5x Outer-Ć fixed 4x Outer-Ć |
Details TOPSERVĀ® 120
Cable Structure
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6
- Core insulation: PP halogen-free
- Core identification power supply cores
- core 1: black with imprint U/L1/C/L+
- core 2: black with imprint V/L2
- core 3: black with imprint W/L3/D/L-
- Core identification control cores
- pair 1: black with number no. 5+6
- pair 2: black with number no. 7+8
- Protective conductor: GN-YE
- Screening of the control cores in pairs, tinned drain wire and tinned Cu braid
- Control cores stranded in pairs and laid up in layers together with the power supply cores
- Foil wrapping
- Overall screening of tinned cu braid, visible coverage min. 80%
- Fleece wrapping
- Outer sheath: PUR
- Sheath colour: petrol (RAL 5018)
Properties
- Low capacitance by using PP as core insulation
- PUR-outer sheath low adhesion, resistant to hydrolysis and microbial attack, halogen-free
- These highly flexible cables are fitted with an additional overall screen to assure EMC compatibility, i.e. the protection against electromagnetic interference
- The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Notes
- For extreme applications extending beyond standard solutions we recommend that you request our questionnaire, which has been especially designed for energy supply systems.
- Please observe applicable installation regulations for use in energy supply chains.
- The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- The combination of feeder cores with the control cores for the braking function and the thermal protection in these cables is ideal. Precision servomotors, as used today in many areas of highly-automated manufacturing processes, call for high-quality, reliable and long-lasting cables. These requirements are met to a high degree as is the electromagnetic compatibility (EMC). These cables can also be used as drag chain cables. Manufacturing is based on specifications from renowned manufacturers of servo-actuators and servo-controls as well as in accordance with diverse VDE standards. Application for system SIMODRIVE. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
All articles TOPSERVĀ® 120
Item description
Part no.
|
Outer Ć app. mm | Cop.weight kg / km | Weight app. kg / km | Copper base EUR/100 kg | ||
---|---|---|---|---|---|---|
TOPSERV® 120 petrol (4G1.5+2x(2x1)) mm² 71990 | 12.6 | 186 | 242 | 150 |
|
view |
Article details
Part no.
71990
Item description
TOPSERV® 120 petrol (4G1.5+2x(2x1)) mm²
Outer Ć app. mm
12.6
Cop.weight kg / km
186
Weight app. kg / km
242
Copper base EUR/100 kg
150
Standard lenghts m
100,500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146701
Customs tariff number
85444995
|
||||||
TOPSERV® 120 petrol (4G2.5+2x(2x1)) mm² 71991 | 15 | 231 | 316 | 150 |
|
view |
Article details
Part no.
71991
Item description
TOPSERV® 120 petrol (4G2.5+2x(2x1)) mm²
Outer Ć app. mm
15
Cop.weight kg / km
231
Weight app. kg / km
316
Copper base EUR/100 kg
150
Standard lenghts m
100,500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146718
Customs tariff number
85444995
|
||||||
TOPSERV® 120 petrol (4G4+2x(2x1)) mm² 71992 | 16 | 308 | 415 | 150 |
|
view |
Article details
Part no.
71992
Item description
TOPSERV® 120 petrol (4G4+2x(2x1)) mm²
Outer Ć app. mm
16
Cop.weight kg / km
308
Weight app. kg / km
415
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146725
Customs tariff number
85444995
|
||||||
TOPSERV® 120 petrol (4G6+2x(2x1)) mm² 71993 | 18.2 | 420 | 574 | 150 |
|
view |
Article details
Part no.
71993
Item description
TOPSERV® 120 petrol (4G6+2x(2x1)) mm²
Outer Ć app. mm
18.2
Cop.weight kg / km
420
Weight app. kg / km
574
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146732
Customs tariff number
85444995
|
||||||
TOPSERV® 120 petrol (4G10+2x(2x1)) mm² 71994 | 22.8 | 647 | 805 | 150 |
|
view |
Article details
Part no.
71994
Item description
TOPSERV® 120 petrol (4G10+2x(2x1)) mm²
Outer Ć app. mm
22.8
Cop.weight kg / km
647
Weight app. kg / km
805
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146749
Customs tariff number
85444995
|
||||||
TOPSERV® 120 petrol (4G16+2x(2x1)) mm² 71995 | 25 | 918 | 1122 | 150 |
|
view |
Article details
Part no.
71995
Item description
TOPSERV® 120 petrol (4G16+2x(2x1)) mm²
Outer Ć app. mm
25
Cop.weight kg / km
918
Weight app. kg / km
1122
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146756
Customs tariff number
85444995
|
||||||
TOPSERV® 120 petrol (4G25+2x(2x1)) mm² 71996 | 27.7 | 1400 | 1584 | 150 |
|
view |
Article details
Part no.
71996
Item description
TOPSERV® 120 petrol (4G25+2x(2x1)) mm²
Outer Ć app. mm
27.7
Cop.weight kg / km
1400
Weight app. kg / km
1584
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146763
Customs tariff number
85444995
|
||||||
TOPSERV® 120 petrol (4G35+2x(2x1)) mm² 72106 | 32 | 1882 | 2185 | 150 |
|
view |
Article details
Part no.
72106
Item description
TOPSERV® 120 petrol (4G35+2x(2x1)) mm²
Outer Ć app. mm
32
Cop.weight kg / km
1882
Weight app. kg / km
2185
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146787
Customs tariff number
85444995
|
||||||
TOPSERV® 120 petrol (4G50+2x(2x1)) mm² 71997 | 37 | 2574 | 2977 | 150 |
|
view |
Article details
Part no.
71997
Item description
TOPSERV® 120 petrol (4G50+2x(2x1)) mm²
Outer Ć app. mm
37
Cop.weight kg / km
2574
Weight app. kg / km
2977
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146770
Customs tariff number
85444995
|
Downloads TOPSERVĀ® 120
Accessories
Products that match this product