TOPSERV® 119 PVC - Bosch Rexroth

  • CSA certification
  • DESINA-compliant product
  • UL certification
  • VDE certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPSERV® 119 PVC - Bosch Rexroth

Filter / Sorting

No. of Cores
Cross-section (mm²)
Conductor Construction
Outer diameter
Certification / Approval
Item description
Part no.
Outer Ø app. mm Cop.weight kg / km Weight app. kg / km Copper base EUR/100 kg
TOPSERV® 119 PVC - Bosch Rexroth orange (4G1+2x(2x0.75)) mm² 707290 11,2 130 208 150 view
TOPSERV® 119 PVC - Bosch Rexroth orange (4G1.5+2x(2x0.75)) mm² 707291 11,5 155 229 150 view
TOPSERV® 119 PVC - Bosch Rexroth orange (4G2.5+2x(2x1)) mm² 707292 13,5 216 321 150 view
TOPSERV® 119 PVC - Bosch Rexroth orange (4G4+(2x1)+(2x1.5)) mm² 707293 15,5 297 432 150 view
TOPSERV® 119 PVC - Bosch Rexroth orange (4G6+(2x1)+(2x1.5)) mm² 707294 17,3 374 587 150 view
TOPSERV® 119 PVC - Bosch Rexroth orange (4G10+(2x1)+(2x1.5)) mm² 707295 21,2 545 910 150 view
TOPSERV® 119 PVC - Bosch Rexroth orange (4G16+2x(2x1.5)) mm² 707296 25 804 1334 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus