TOPSERVĀ® 113 PUR - Siemens 6FX8008PLUS

  • CSA certification
  • EAC certification
  • halogen-free (LS0H)
  • suitable for drag chains
  • UL certification
  • VDE certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPSERVĀ® 113 PUR - Siemens 6FX8008PLUS

Filter / Sorting

Cross-section (mm²)
Outer diameter
Properties
Certification / Approval
Item description
Part no.
Outer Ƙ app. mm Cop.weight kg / km Weight app. kg / km Copper base EUR/100 kg
TOPSERV® 113 PUR - Siemens orange (4G1.5+(2x1.5)) mm² 78948 11,6 148 233 150 view
TOPSERV® 113 PUR - Siemens orange (4G2.5+(2x1.5)) mm² 78949 13,2 187 315 150 view
TOPSERV® 113 PUR - Siemens orange (4G4+(2x1.5)) mm² 78950 14,8 268 403 150 view
TOPSERV® 113 PUR - Siemens orange (4G6+(2x1.5)) mm² 78951 16,3 358 555 150 view
TOPSERV® 113 PUR - Siemens orange (4G10+(2x1.5)) mm² 78952 19,5 584 769 150 view
TOPSERV® 113 PUR - Siemens orange (4G16+(2x1.5)) mm² 75956 23,1 825 1207 150 view
TOPSERV® 113 PUR - Siemens orange (4G25+(2x1.5)) mm² 75957 26,8 1283 1642 150 view
TOPSERV® 113 PUR - Siemens orange (4G35+(2x1.5)) mm² 75958 30,9 1550 2120 150 view
TOPSERV® 113 PUR - Siemens orange (4G50+(2x1.5)) mm² 75959 34,2 2140 2918 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus