TOPSERV® 113 PUR - Lenze orange (4G16+(2x1)) mm²

TOPSERV® 113 PUR - Lenze orange (4G16+(2x1)) mm²

Part no. 707747
  • DESINA-compliant product
  • UL certification
  • CSA certification
  • EAC certification
  • VDE certification
  • halogen-free (LS0H)
  • suitable for drag chains
  • UKCA certification
€ 1,800.00 / 100 metre Net price, excluding metal surcharge Login / Register now

Item Details

Part no.
707747
Item description
TOPSERV® 113 PUR - Lenze orange (4G16+(2x1)) mm²
Outer Ø app. mm
23.8
Cop.weight kg / km
751
Weight app. kg / km
1174
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892148255
Customs tariff number
85444995

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus