TOPSERVĀ® 113 PUR - Lenze

  • CSA certification
  • EAC certification
  • halogen-free (LS0H)
  • suitable for drag chains
  • UL certification
  • VDE certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPSERVĀ® 113 PUR - Lenze

Filter / Sorting

Cross-section (mm²)
Outer diameter
Properties
Certification / Approval
Item description
Part no.
Outer Ƙ app. mm Cop.weight kg / km Weight app. kg / km Copper base EUR/100 kg
TOPSERV® 113 PUR - Lenze orange (4G1+(2x0.5)) mm² 707228 10,5 88 166 150 view
TOPSERV® 113 PUR - Lenze orange (4G1.5+(2x0.5)) mm² 707229 11,5 106 206 150 view
TOPSERV® 113 PUR - Lenze orange (4G2.5+(2x0.5)) mm² 707230 13,2 152 268 150 view
TOPSERV® 113 PUR - Lenze orange (4G4+(2x1)) mm² 707231 14,6 250 387 150 view
TOPSERV® 113 PUR - Lenze orange (4G6+(2x1)) mm² 707232 17,6 344,5 523 150 view
TOPSERV® 113 PUR - Lenze orange (4G10+(2x1)) mm² 707746 20,1 508 766 150 view
TOPSERV® 113 PUR - Lenze orange (4G16+(2x1)) mm² 707747 23,8 751 1174 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus