TOPSERV® 113 PUR

  • CSA certification
  • EAC certification
  • halogen-free (LS0H)
  • suitable for drag chains
  • UL certification
  • VDE certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPSERV® 113 PUR

Filter / Sorting

Cross-section (mm²)
Outer diameter
Properties
Certification / Approval
Item description
Part no.
Outer Ø app. mm Cop.weight kg / km Weight app. kg / km Copper base EUR/100 kg
TOPSERV® 113 PUR orange (4G1+(2x0.75)) mm² 77376 11,5 134 250 150 view
TOPSERV® 113 PUR orange (4G1.5+(2x0.5)) mm² 700199 11,5 127 240 150 view
TOPSERV® 113 PUR orange (4G1.5+(2x1)) mm² 74506 11,1 138 212 150 view
TOPSERV® 113 PUR orange (4G2.5+(2x1)) mm² 74507 12,5 177 274 150 view
TOPSERV® 113 PUR orange (4G4+(2x1)) mm² 74508 14,3 258 378 150 view
TOPSERV® 113 PUR orange (4G6+(2x1)) mm² 74514 16,2 348 493 150 view
TOPSERV® 113 PUR orange (4G10+(2x1)) mm² 74509 19 510 736 150 view
TOPSERV® 113 PUR orange (4G16+(2x1)) mm² 74510 22,2 798 1071 150 view
TOPSERV® 113 PUR orange (4G25+(2x1)) mm² 74511 26,2 1273 1616 150 view
TOPSERV® 113 PUR orange (4G35+(2x1)) mm² 74512 29,8 1490 2080 150 view
TOPSERV® 113 PUR orange (4G50+(2x1)) mm² 74513 33,7 2110 2854 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus