TOPSERVĀ® 112 PVC - Siemens 6FX8008PLUS

  • CSA certification
  • DESINA-compliant product
  • UL certification
  • VDE certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPSERVĀ® 112 PVC - Siemens 6FX8008PLUS

Filter / Sorting

Cross-section (mm²)
Conductor Construction
Outer diameter
Certification / Approval
Item description
Part no.
Outer Ƙ app. mm Cop.weight kg / km Weight app. kg / km Copper base EUR/100 kg
TOPSERV® 112 PVC - Siemens orange (4G1.5+(2x1.5)) mm² 707280 10,4 140 206 150 view
TOPSERV® 112 PVC - Siemens orange (4G2.5+(2x1.5)) mm² 707281 12 185 269 150 view
TOPSERV® 112 PVC - Siemens orange (4G4+(2x1.5)) mm² 707282 13,6 257 377 150 view
TOPSERV® 112 PVC - Siemens orange (4G6+(2x1.5)) mm² 707283 15,6 348 485 150 view
TOPSERV® 112 PVC - Siemens orange (4G10+(2x1.5)) mm² 707284 21 502 887 150 view
TOPSERV® 112 PVC - Siemens orange (4G16+(2x1.5)) mm² 707285 24,1 741 1276 150 view
TOPSERV® 112 PVC - Siemens orange (4G25+(2x1.5)) mm² 707286 28,3 1100 1716 150 view
TOPSERV® 112 PVC - Siemens orange (4G35+(2x1.5)) mm² 707287 31,4 1498 2290 150 view
TOPSERV® 112 PVC - Siemens orange (4G50+(2x1.5)) mm² 707288 34,5 2450 2934 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus