TOPSERV® 112 PVC - Lenze

  • CSA certification
  • DESINA-compliant product
  • EAC certification
  • suitable for drag chains
  • UL certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPSERV® 112 PVC - Lenze

Filter / Sorting

Cross-section (mm²)
Outer diameter
Certification / Approval
Item description
Part no.
Outer Ø app. mm Cop.weight kg / km Weight app. kg / km Copper base EUR/100 kg
TOPSERV® 112 PVC - Lenze orange (4G1+(2x0.5)) mm² 707221 9,5 88 143 150 view
TOPSERV® 112 PVC - Lenze orange (4G1.5+(2x0.5)) mm² 707222 11 106 187 150 view
TOPSERV® 112 PVC - Lenze orange (4G2.5+(2x0.5)) mm² 707223 12,3 152 233 150 view
TOPSERV® 112 PVC - Lenze orange (4G4+(2x1)) mm² 707224 14,6 229 382 150 view
TOPSERV® 112 PVC - Lenze orange (4G6+(2x1)) mm² 707225 16,7 312 491 150 view
TOPSERV® 112 PVC - Lenze orange (4G10+(2x1.0)) mm² 710054 19,8 484 731 150 view
TOPSERV® 112 PVC - Lenze orange (4G16+(2x1.0)) mm² 710055 23,3 729 1033 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus