

TOPSERVĀ® 110
Technical Data TOPSERVĀ® 110
Spezial-PUR drag chain cable in alignment with DIN VDE 0295 / DIN VDE 0250 / DIN VDE 0285-525-1-1 / DIN EN 50525-1 | |
Temperature range | flexible -30°C to +80°C fixed -40°C to +80°C |
Nominal voltage power supply cores | U0/U 600/1000 V |
Test voltage power supply cores | 4000 V |
Test voltage control cores | 1000 V |
Power rating | acc. to DIN VDE 0298-4 |
Coupling resistance | max. 250 Ohm/km |
Minimum bending radius | flexible 7.5x Outer-Ć fixed 4x Outer-Ć |
Details TOPSERVĀ® 110
Cable Structure
- Copper wire bare, extra finely stranded acc. to DIN VDE 0295 Class 6
- Core insulation: PP halogen-free
- Core identification power supply cores
- core 1: black with imprint U/L1/C/L+
- core 2: black with imprint V/L2
- core 3: black with imprint W/L3/D/L-
- Core identification control cores
- core 1: black with imprint BR1
- core 2: black with imprint BR2
- Protective conductor: GN-YE
- Screening of the control cores in pairs, tinned drain wire and tinned Cu braid
- Control cores stranded in pairs and laid up in layers together with the power supply cores
- Foil wrapping
- Overall screening of tinned cu braid, visible coverage min. 80%
- Fleece wrapping
- Outer sheath: PUR
- Sheath colour: petrol (RAL 5018)
Properties
- Low capacitance by using PP as core insulation
- PUR-outer sheath low adhesion, resistant to hydrolysis and microbial attack, halogen-free
- These highly flexible cables are fitted with an additional overall screen to assure EMC compatibility, i.e. the protection against electromagnetic interference
- The materials used during manufacturing are cadmium-free, contain no silicone and are free from substances harmful to the wetting properties of lacquers
Notes
- For extreme applications extending beyond standard solutions we recommend that you request our questionnaire, which has been especially designed for energy supply systems.
- Please observe applicable installation regulations for use in energy supply chains.
- The conductor is metrically (mm²) constructed, AWG numbers are approximated, and are for reference only
Application
- The combination of feeder cores with the control cores for the braking function and the thermal protection in these cables is ideal. Precision servomotors, as used today in many areas of highly-automated manufacturing processes, call for high-quality, reliable and long-lasting cables. These requirements are met to a high degree as is the electromagnetic compatibility (EMC). These cables can also be used as drag chain cables. Manufacturing is based on specifications from renowned manufacturers of servo-actuators and servo-controls as well as in accordance with diverse VDE standards. Application for system SIMODRIVE. EMC = Electromagnetic Compatibility; in order to optimise EMC properties, we recommend a double-sided and all-round large contact area of the copper braiding.
All articles TOPSERVĀ® 110
Item description
Part no.
|
Outer Ć app. mm | Cop.weight kg / km | Weight app. kg / km | Copper base EUR/100 kg | ||
---|---|---|---|---|---|---|
TOPSERV® 110 petrol (4G1.5+(2x1)) mm² 71491 | 11.5 | 139 | 211 | 150 |
|
view |
Article details
Part no.
71491
Item description
TOPSERV® 110 petrol (4G1.5+(2x1)) mm²
Outer Ć app. mm
11.5
Cop.weight kg / km
139
Weight app. kg / km
211
Copper base EUR/100 kg
150
Standard lenghts m
100,500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146794
customs tariff number
85444995
|
||||||
TOPSERV® 110 petrol (4G2.5+(2x1)) mm² 71493 | 13.6 | 188 | 273 | 150 |
|
view |
Article details
Part no.
71493
Item description
TOPSERV® 110 petrol (4G2.5+(2x1)) mm²
Outer Ć app. mm
13.6
Cop.weight kg / km
188
Weight app. kg / km
273
Copper base EUR/100 kg
150
Standard lenghts m
100,500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146800
customs tariff number
85444995
|
||||||
TOPSERV® 110 petrol (4G4+(2x1)) mm² 71705 | 14.6 | 260 | 352 | 150 |
|
view |
Article details
Part no.
71705
Item description
TOPSERV® 110 petrol (4G4+(2x1)) mm²
Outer Ć app. mm
14.6
Cop.weight kg / km
260
Weight app. kg / km
352
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146817
customs tariff number
85444995
|
||||||
TOPSERV® 110 petrol (4G6+(2x1)) mm² 71706 | 16 | 360 | 500 | 150 |
|
view |
Article details
Part no.
71706
Item description
TOPSERV® 110 petrol (4G6+(2x1)) mm²
Outer Ć app. mm
16
Cop.weight kg / km
360
Weight app. kg / km
500
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146824
customs tariff number
85444995
|
||||||
TOPSERV® 110 petrol (4G10+(2x1)) mm² 71707 | 20.2 | 590 | 753 | 150 |
|
view |
Article details
Part no.
71707
Item description
TOPSERV® 110 petrol (4G10+(2x1)) mm²
Outer Ć app. mm
20.2
Cop.weight kg / km
590
Weight app. kg / km
753
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146831
customs tariff number
85444995
|
||||||
TOPSERV® 110 petrol (4G16+(2x1)) mm² 71708 | 23.8 | 845 | 1061 | 150 |
|
view |
Article details
Part no.
71708
Item description
TOPSERV® 110 petrol (4G16+(2x1)) mm²
Outer Ć app. mm
23.8
Cop.weight kg / km
845
Weight app. kg / km
1061
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146848
customs tariff number
85444995
|
||||||
TOPSERV® 110 petrol (4G25+(2x1)) mm² 71709 | 27 | 1320 | 1499 | 150 |
|
view |
Article details
Part no.
71709
Item description
TOPSERV® 110 petrol (4G25+(2x1)) mm²
Outer Ć app. mm
27
Cop.weight kg / km
1320
Weight app. kg / km
1499
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146855
customs tariff number
85444995
|
||||||
TOPSERV® 110 petrol (4G35+(2x1)) mm² 71710 | 31.9 | 1840 | 1992 | 150 |
|
view |
Article details
Part no.
71710
Item description
TOPSERV® 110 petrol (4G35+(2x1)) mm²
Outer Ć app. mm
31.9
Cop.weight kg / km
1840
Weight app. kg / km
1992
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146862
customs tariff number
85444995
|
||||||
TOPSERV® 110 petrol (4G50+(2x1)) mm² 71711 | 36.7 | 2530 | 2880 | 150 |
|
view |
Article details
Part no.
71711
Item description
TOPSERV® 110 petrol (4G50+(2x1)) mm²
Outer Ć app. mm
36.7
Cop.weight kg / km
2530
Weight app. kg / km
2880
Copper base EUR/100 kg
150
Standard lenghts m
500,1000
Cut-to-length service available
yes
EAN / GTIN
4060892146879
customs tariff number
85444995
|