TOPSERVĀ® 109 PUR - Siemens 6FX8008PLUS

  • CSA certification
  • EAC certification
  • halogen-free (LS0H)
  • suitable for drag chains
  • UL certification
  • VDE certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPSERVĀ® 109 PUR - Siemens 6FX8008PLUS

Filter / Sorting

Cross-section (mm²)
Outer diameter
Properties
Certification / Approval
Item description
Part no.
Outer Ƙ app. mm Cop.weight kg / km Weight app. kg / km Copper base EUR/100 kg
TOPSERV® 109 PUR - Siemens orange (4G1.5) mm² 75943 8,9 80 142 150 view
TOPSERV® 109 PUR - Siemens orange (4G2.5) mm² 75944 10,7 120 206 150 view
TOPSERV® 109 PUR - Siemens orange (4G4) mm² 75945 12,2 195 290 150 view
TOPSERV® 109 PUR - Siemens orange (4G6) mm² 75946 14,5 296 423 150 view
TOPSERV® 109 PUR - Siemens orange (4G10) mm² 75947 17,5 445 672 150 view
TOPSERV® 109 PUR - Siemens orange (4G16) mm² 75948 21,6 730 1038 150 view
TOPSERV® 109 PUR - Siemens orange (4G25) mm² 75949 25,2 1100 1495 150 view
TOPSERV® 109 PUR - Siemens orange (4G35) mm² 75950 28,6 1510 1936 150 view
TOPSERV® 109 PUR - Siemens orange (4G50) mm² 75951 33,4 2133 2774 150 view
TOPSERV® 109 PUR - Siemens orange (4G70) mm² 700437 39,9 3029 3803 150 view
TOPSERV® 109 PUR - Siemens orange (4G95) mm² 700897 49,5 4606 5102 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus