TOPSERVĀ® 108 PVC - Siemens 6FX8008PLUS

  • CSA certification
  • DESINA-compliant product
  • UL certification
  • VDE certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPSERVĀ® 108 PVC - Siemens 6FX8008PLUS

Filter / Sorting

Cross-section (mm²)
Outer diameter
Certification / Approval
Item description
Part no.
Outer Ƙ app. mm Cop.weight kg / km Weight app. kg / km Copper base EUR/100 kg
TOPSERV® 108 PVC - Siemens orange (4G1.5) mm² 707250 8 78 118 150 view
TOPSERV® 108 PVC - Siemens orange (4G2.5) mm² 707251 9,6 130 180 150 view
TOPSERV® 108 PVC - Siemens orange (4G4) mm² 707252 11 198 264 150 view
TOPSERV® 108 PVC - Siemens orange (4G6) mm² 707253 13,1 288 382 150 view
TOPSERV® 108 PVC - Siemens orange (4G10) mm² 707254 19,3 463 764 150 view
TOPSERV® 108 PVC - Siemens orange (4G16) mm² 707255 23,3 701 1218 150 view
TOPSERV® 108 PVC - Siemens orange (4G25) mm² 707256 26,9 1068 1670 150 view
TOPSERV® 108 PVC - Siemens orange (4G35) mm² 707257 30,3 1449 2139 150 view
TOPSERV® 108 PVC - Siemens orange (4G50) mm² 707258 34,5 2096 2991 150 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus