TOPGEBER 512 PUR

  • UL certification
  • CSA certification
  • EAC certification
  • DESINA-compliant product
  • halogen-free (LS0H)
  • suitable for drag chains
  • UKCA certification
From € 303.00 / 100 Meter Net price, excluding metal surcharge Login / Register now

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPGEBER 512 PUR

Filter / Sorting

No. of Cores
No. of Pairs
Cross-section (mm²)
Outer diameter
Outer Sheath Colour
Nominal Voltage
Properties
Item description
Part no.
Sheath colour Outer Ø app. mm Cop.weight kg / km Weight app. kg / km
TOPGEBER® 512 PUR - Siemens green (8x2x0.18) mm² 700655 green 7.8 54 79 view
TOPGEBER® 512 PUR-Siemens green (4x2x0.34+4x0.5) mm² 78081 green 9.8 74 135 view
TOPGEBER® 512 PUR - Siemens green (3x(2x0.14D)+2x(0.5D)) mm² 707400 green 9 70 119 view
TOPGEBER® 512 PUR - Siemens green (3x(2x0.14)+4x0.14+2x0.5) mm² 700657 green 8.9 66 120 view
TOPGEBER® 512 PUR - Siemens green 3x(2x0.14)+4x0.14+4x0.25+2x0.5 mm² 700540 green 9.6 75 138 view
TOPGEBER® 512 PUR - Siemens green (4x2x0.18) mm² 700654 green 6.4 35 57 view
TOPGEBER® 512 PUR - Siemens green (2x2x0.18) mm² 700653 green 5 24 42 view
TOPGEBER® 512 PUR-Siemens green (12x0.22) mm² 78079 green 7.5 48 74 view
TOPGEBER® 512 PUR - Berger Lahr green (5x2x0.25+2x0.5) mm² 706333 green 8.8 63 127 view
TOPGEBER® 512 PUR - Elau green (3x2x0.25+2x0.5) mm² 705413 green 7.4 43 82 view
TOPGEBER® 512 PUR - B+R green (3x2x0.25) mm² 707403 green 6.5 31 60 view
TOPGEBER® 512 PUR - B+R green (5x2x0.14+2x0.5) mm² 707404 green 8.7 48 98 view
TOPGEBER® 512 PUR - Lenze green 3x(2x0.14)C+(2x0.5)C mm² 707405 green 9.8 54 98 view
TOPGEBER® 512 PUR - Lenze green 4x(2x0.14)+(2x1) mm² 707406 green 11.3 66 144 view
TOPGEBER® 512 PUR - Lenze green 3x(2x0.14)+(3x0.14) mm² 707407 green 10.3 41 127 view
TOPGEBER® 512 PUR - Bosch Rexroth green (4x2x0.25+2x1) mm² 702050 green 8.8 64 99 view
TOPGEBER® 512 PUR - Bosch Rexroth green (4x2x0.25+2x0.5) mm² 78080 green 8.5 51 106 view
TOPGEBER® 512 PUR - Bosch Rexroth green (9x0.5) mm² 77741 green 8.8 65 124 view
TOPGEBER® 512 PUR - Bosch Rexroth orange (4x2x0.25+2x1) mm² 707738 orange 8.8 72 99 view
TOPGEBER® 512 PUR - Bosch Rexroth orange (4x2x0.25+2x0.5) mm² 707739 orange 8.5 51 106 view
TOPGEBER® 512 PUR - Bosch Rexroth orange (9x0.5) mm² 707740 orange 8.8 69 124 view
TOPGEBER® 512 PUR - Bosch Rexroth orange (4x2x0.14+4x1+(4x0.14)) mm² 707408 orange 9.7 84 142 view
TOPGEBER® 512 PUR - Bosch Rexroth orange (3x(2x0.25)+3x0.25+2x1) mm² 707418 orange 9 74 134.7 view
TOPGEBER® 512 PUR - Bosch Rexroth orange (2x2x0.25+2x0.5) mm² 707409 orange 7.2 38 79 view
TOPGEBER® 512 PUR-Heidenhain green (3x(2x0.14)+2x(1x0.5)) mm² 77743 green 9.4 81 109 view
TOPGEBER® 512 PUR - Heidenhain grün (4x2x0.14+4x0.5) mm² 79513 green 8.5 54 100 view
TOPGEBER® 512 PUR - Heidenhain green (4x2x0.14+(4x0.14)+4x0.5) mm² 700560 green 8.3 67 104 view
TOPGEBER® 512 PUR-Heidenhain green (10x0.14+2x0.5) mm² 77753 green 7.2 43 83 view
TOPGEBER® 512 PUR - Baumüller grün (5x2x0.14+2x0.5) mm² 78963 green 9 72 98 view
TOPGEBER® 512 PUR green (3x(2x0.25)D)C mm² 78828 green 7.2 55 83 view
TOPGEBER® 512 PUR grün (5x2x0.34+2x0.5) mm² 79613 green 8.6 69 130 view
TOPGEBER® 512 PUR green (3x(2x0.14)+2x1) mm² 77744 green 8.2 71 107 view
TOPGEBER® 512 PUR green (3x2x0.14+2x0.5) mm² 78372 green 7.2 35 67 view
TOPGEBER® 512 PUR green (4x(2x0.25)+2x1) mm² 77750 green 10.5 89 175 view
TOPGEBER® 512 PUR green (4x2x0.25) mm² 705221 green 7.5 39 88 view

Downloads

Accessories

Products that match this product

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus