TOPGEBER 511 PVC

  • CSA certification
  • DESINA-compliant product
  • EAC certification
  • UL certification

Technical Data

All technical data can be found in the data sheet in the Downloads section

Details

All articles TOPGEBER 511 PVC

Filter / Sorting

No. of Cores
No. of Pairs
Cross-section (mm²)
Conductor Material
Outer diameter
Outer Sheath Colour
Item description
Part no.
Sheath colour Outer Ø app. mm Cop.weight kg / km Weight app. kg / km
TOPGEBER® 511 PVC - Siemens green (4x2x0.34+4x0.5) mm² 707417 green 8,9 70,3 117,8 view
TOPGEBER® 511 PVC - Siemens green (3x(2x0.14)+4x0.14+2x0.5) mm² 707389 green 8,8 59,5 118,9 view
TOPGEBER® 511 PVC - Siemens green 4x0.14+4x0.25+2x0.5mm² 707390 green 9,6 71 137,7 view
TOPGEBER® 511 PVC - Bosch Rexroth orange (4x2x0.25+2x0.5) mm² 705461 orange 8,4 51 99 view
TOPGEBER® 511 PVC - Bosch Rexroth orange (4x2x0.25+2x1) mm² 707392 orange 8,8 64 119 view
TOPGEBER® 511 PVC - Bosch Rexroth orange (4x2x0.14+4x1+(4x0.14) mm² 707394 orange 9,7 86 149 view
TOPGEBER® 511 PVC - Lenze green 3x(2x0.14)+(2x0.5) mm² 707077 green 9,3 54 95 view
TOPGEBER® 511 PVC - Lenze green 4x(2x0.14)+(2x1) mm² 707397 green 11 70 145 view
TOPGEBER® 511 PVC - Lenze green 3x(2x0.14)+(3x0.14) mm² 707398 green 9,2 41 102 view
TOPGEBER® 511 PVC - Siemens green 2x2x0.22 mm² 713620 green 6,9 35 71 view

Downloads

chevron-leftAlertBrowse fileDownload fileFileImagePdfWordTextExcelPowerpointArchiveCsvAudioVideoSpinnerCalendarSort NoneSort ASCSort DESCReturn arrowMinus